Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
7981-8010 of 14704 reference designs
Filter values
Onsemi NCP1615 | Demoboard NCP1615AIOGEVB
Power Factor Correction
|
V
in
110-230 V
|
fsw
26 kHz
|
Output
12 V / 20 A
Onsemi NCP1615 | Demoboard EVBUM2516/D, Rev. 6
Power Factor Correction
|
V
in
90-265 V
|
fsw
420-450 kHz
|
Output
19 V / 9 A
Onsemi NCP1615 | Demoboard NCP1615GEVB, Rev. 8
Power Factor Correction
|
V
in
85-265 V
|
fsw
26 kHz
|
Output
400 V / 0.3 A
Onsemi NCP1615, Rev. A
Flyback Converter
Onsemi NCP1615C | Demoboard ONSEC-18-022
Power Factor Correction
Onsemi NCP1615C | Demoboard ONSEC-18-022, Rev. 1
Power Factor Correction
Onsemi NCP1615C | Demoboard DN05057/D, Rev. 1
Power Factor Correction
|
V
in
400 V
Onsemi NCP1615C/D | Demoboard ONSEC-17-038, Rev. 1.0
Buck Converter
Onsemi NCP1616 | Demoboard DN05127/D
Power Factor Correction
Onsemi NCP1616 | Demoboard EVBUM2566/D
Power Factor Correction
|
V
in
90-265 V
|
fsw
26 kHz
|
Output
12 V / 20 A
Onsemi NCP1616 | Demoboard NCP1616GEVB, Rev. 1
Power Factor Correction
|
fsw
26 kHz
Onsemi NCP1616A1 | Demoboard EVBUM2566/D
Power Factor Correction
|
V
in
90-265 V
|
fsw
26 kHz
|
Output
12 V / 20 A
Onsemi NCP1618A | Demoboard EVBUM2716/D
Power Factor Correction
Onsemi NCP1618A | Demoboard EVBUM2573
Other Topology
|
V
in
90-265 V
|
Output
12 V / 20 A
Onsemi NCP1622 | Demoboard 160-W PFC Stage NCP1622 Evaluation Board
Power Factor Correction
Onsemi NCP1622
Flyback Converter
|
V
in
90-164 V
|
Output
5 V / 3 A
Onsemi NCP1623 | Demoboard NCP1623PFC150WGEVB
Power Factor Correction
|
V
in
90-264 V
Onsemi NCP1623ASNT1G | Demoboard EVBUM2818/D
Power Factor Correction
|
V
in
90-264 V
|
Output
21 V / 5 A
Onsemi NCP1631 | Demoboard NCV1632GEVB
Power Factor Correction
Onsemi NCP1631 | Demoboard PFC stage + IGBT module, Rev. 1
Power Factor Correction
|
V
in
90 V
|
Output
390 V
Onsemi NCP1631, Rev. 6
Power Factor Correction
|
V
in
185-265 V
|
Output
390 V
Onsemi NCP1631, Rev. 6
Power Factor Correction
|
V
in
85-265 V
|
Output
390 V
Onsemi NCP1631, Rev. 6
Other Topology
Onsemi NCP1632 | Demoboard NVE052A
Power Factor Correction
|
V
in
90-265 V
|
Output
20 V / 15 A
Onsemi NCP1632 | Demoboard STR-1KW-MDK-GEVK
Power Factor Correction
|
V
in
230 V
|
Output
390 V
Onsemi NCP1632 | Demoboard NCP1632GEVB, Rev. 7
Power Factor Correction
|
fsw
28-300 kHz
Onsemi NCP163AMX330TBG | Demoboard ONSEC-17-017, Rev. 1.0
Other Topology
Onsemi NCP164A | Demoboard STR-NCP164A-WDFN6-GEVB
Buck Converter
|
V
in
1.6-5.5 V
Onsemi NCP164A | Demoboard NCP164A
Buck Converter
Onsemi NCP1653, Rev. 10
Boost Converter
|
V
in
90-265 V
|
fsw
90-110 kHz
|
Output
390 V
previous
1
...
265
266
267
268
269
...
491
next
Cart
Your cart is empty.
Get samples and quotes