IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1398

High Performance Resonant Mode Controller with Integrated High-Voltage Drivers

Overview

TopologyLLC Resonant Converter
Input voltage50-265 V
Switching frequency50-750 kHz
Output 130 V / 1 A
Output 212 V / 3 A
Output 324 V / 6 A

Description

The NCP1398 is a high performance controller for half bridge LLC resonant converters. The integrated high voltage gate driver simplifies layout and reduces external component count. A unique architecture, which includes a 750 kHz Voltage Controlled Oscillator whose control mode permits flexibility when an ORing function is required allows the NCP1398 to deliver everything needed to build a reliable and rugged resonant mode power supply. The NCP1398 provides a suite of protection features with configurable settings allow optimization in any application. This includes: auto−recovery and latch−off over−current protection, brown−out detection, open optocoupler detection, adjustable soft−start and dead−time.

Features

  • High−Frequency Operation from 50 kHz up to 750 kHz
  • Adjustable Minimum Switching Frequency with ± 3% Accuracy
  • Adjustable Dead−Time
  • Startup Sequence Via an Externally Adjustable Soft−Start
  • Precise and High Impedance Brown−Out Protection
  • Latched Input for Severe Fault Conditions, e.g. Over Temperature or OVP
  • Timer−Based Auto−Recovery Overcurrent Protection
  • Latched Output Short−Circuit Protection
  • Open Feedback Loop Protection for NCP1398B Version
  • Disable Input for ON/OFF Control
  • Skip Mode with Adjustable Hysteresis
  • VCC Operation up to 20 V
  • 1 A / 0.5 A Peak Current Sink / Source Drive Capability
  • Common Collector Optocoupler Connection for Easier ORing
  • Internal Temperature Shutdown
  • Designed with Pin−to−Adjacent−Pin Short Testing SafetyConsiderations
  • Designed with Open Pin Testing Safety Considerations
  • These Devices are Pb−Free and Halogen Free/BFR Free

Typical applications

  • Offline Battery Chargers
  • Industrial and Medical Power Sources
  • Flat panel Display Power Converters
  • Computing Power Supplies
  • High Power AC/DC Adapters

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750313676
SPECFlyback Transformer, WE-FB
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer, WE-FB
–Check availability
750313677
SPECPower Transformer
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Power Transformer
–Check availability