IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1406 | Demoboard ONSEC-19-018

Boost Converter, PFM, DC-DC, 25 V, 25 mA

Overview

TopologyBoost Converter
Switching frequency1000 kHz

Description

The NCP1406 is a monolithic PFM step-up DC-DC converter. This device is designed to boost single Lithium or two cells AA/AAA battery voltages up to 25 V (with internal MOSFET) output for handheld applications. A pull-up Chip Enable feature is built-in with this device to extend battery-operating life. In addition to standard boost converter topologies, this device can be configured for voltage-inverting and step-down applications. This device is available in a space-saving TSOP-5 package. With its small footpring, the device is also ideal for generating a boosted voltage from a 3.3 V or 5.0 V power rail.

Features

  • 85% Efficiency at VOUT = 25 V, IOUT = 25 mA, VIN = 5.0 V
  • Low Operating Current of 15 µA (Not Switching)
  • Low Shutdown Current of 0.3 µA
  • Low Start−up Voltage of 1.8 V Typical at 0 mA
  • Output Voltage up to 25 V with Built−in 26 V MOSFET Switch
  • PFM Switching Frequency up to 1.0 MHz
  • Chip Enable
  • Feedback Pin Open/Short Circuit Protection
  • Output Voltage Soft-Start
  • Input Undervoltage Lockout
  • Thermal Shutdown
  • Low Profile and Minimum External Parts
  • Micro Miniature TSOP-5 Package
  • Pb-Free Package is Available

Typical applications

  • Personal digital assistants (PDA) / digital still camera / cellular telephone
  • hand-held games
  • LCD bias, white LED driver, OLED driver
  • handheld instrument

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
To
Ti
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
fres(MHz)
SW(mm)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
Packaging
Application
Interface Type
Variant
Gender
Pins
Mount
IR(A)
Working Voltage(V (AC))
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(mΩ)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]120 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
Dominant Wavelength [typ.]470 nm
Emitting ColorBlue 
Peak Wavelength [typ.]465 nm
Luminous Intensity [typ.]145 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
MountSMT 
–
–
Operating Temperature -40 °C up to +85 °C
Height0.7 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-PMCI Power Molded Chip Inductor, 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
–
–
–
–
–
–
–
–
Inductance1 µH
Performance Rated Current2.6 A
Saturation Current @ 10%1.2 A
Saturation Current @ 30%2.6 A
Self Resonant Frequency90 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins2 
MountSMT 
Rated Current2.6 A
–
Operating Temperature -40 °C up to +125 °C
Height0.8 mm
–
–
–
–
–
–
–
–
Rated Current 21200 mA
DC Resistance115 mΩ
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 2 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length2 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
Rated Current1.5 A
–
Operating Temperature -55 °C up to +125 °C
Height0.9 mm
–
–
–
–
–
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance50 mΩ
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header - Single, 5.08 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5.08 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
PackagingBag 
–
–
–
GenderPin Header 
Pins2 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWR-PHD Pin Header - Single, 7.62 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length7.62 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
PackagingBag 
–
–
–
GenderPin Header 
Pins3 
MountTHT 
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
TypeStraight 
–Check availability
SPECWCAP-PTG5 Aluminum Polymer Capacitors, 12.5 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance330 µF
Rated Voltage25 V (DC)
Endurance 2000
Ripple Current4900 mA
Leakage Current1650 µA
Dissipation Factor8 %
Pitch5 mm
Diameter10 mm
PackagingAmmopack 
–
–
–
–
–
MountRadial THT 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWA-SPAIE Plastic Spacer Stud, metric, internal/ external, 15 mm, M3
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15 mm
Outer ThreadM3 
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
SW6 mm
–
–
–
–
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +110 °C
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage12 V (DC)
–
–
–
–
–
–
PackagingTape and Reel 
–
–
–
–
–
–
Rated Current0.05 A
–
Operating Temperature -40 °C up to +85 °C
Height1.7 mm
Operation Force350 g
Electrical Life200000 Cycles
Actuator ColorBlue 
WashableNo 
Vaporphase processnot specified 
–
–
–
–
–
–
–Check availability
SPECWR-USB Mini/Micro Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
PackagingTape and Reel & Mylar 
ApplicationMini USB 2.0 
Interface TypeType B 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Rated Current1 A
Working Voltage30 V (AC)
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
TypeHorizontal 
–Check availability
SPECWA-SNTE Snap-In Stop Spacer for Printed Circuit Boards, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Inner ThreadM3 
–
–
–
–
–
–
–
–
–
–
–
–
SW5.5 mm
–
–
–
–
–
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
Height2.4 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability