IC manufacturers Onsemi

IC manufacturers (108)

Onsemi NCP1365 | Demoboard DN05074/D

Universal AC Input, 5.3 V 2 A Output, 10.6 W Charger Using NCP1365

Overview

TopologyFlyback Converter
Input voltage90-264 V
Switching frequency103-117 kHz
Output 15.3 V / 2 A
IC revision1

Description

The NCP1360/65 offers a new solution targeting output powerlevels from a few watts up to 20 W in a universal−mains flyback application. Thanks to a novel method this new controller saves the secondary feedback circuitry (opto−coupler and TL431 reference) while achieving excellent line and load regulation.The NCP1360/65 operates in valley−lockout quasi−resonant peak current mode control mode at nominal load to provide high efficiency.When the secondary−side power starts diminishing, the switching frequency naturally increases until a voltage−controlled oscillator (VCO) takes the lead, synchronizing the MOSFET turn−on in a drain−source voltage valley. The frequency is thus reduced by stepping into successive valleys until the number 4 is reached. Beyondthis point, the frequency is linearly decreased in valley−switching mode until a minimum is hit. This technique keeps the output in regulation with the tiniest dummy load. Valley lockout during the first four drain−source valleys prevents erratic discrete jumps and provides good efficiency in lighter load situations.

Features

  • Primary−Side Feedback Eliminates Opto−coupler and TL431Reference
  • ±5% Voltage Regulation
  • ±10% Current Regulation
  • 560 V Startup Current Source
  • No Frequency Clamp, 80 or 110 kHz MaximumSwitching Frequency Options
  • Quasi−Resonant Operation with Valley SwitchingOperation
  • Fixed Peak Current & Deep Frequency Foldback @Light Load Operation.
  • External Constant Voltage Feedback Adjustment
  • Cycle by Cycle Peak Current Limit
  • Build−In Soft−Start
  • Over & Under Output Voltage Protection
  • Cable Drop Compensation (None, 150 mV, 300 mV or450 mV option)
  • Wide Operation VCC Range (up to 28 V)Low Start−up Current (2.5 A typ.) with NCP1360
  • Clamped Gate−drive Output for MOSFET
  • CS & Vs/ZCD pin Short and Open Protection
  • Internal Temperature Shutdown
  • Less than 10 mW No−Load Performance at High Linewith NCP1365 Version
  • Less than 30 mW No−Load Performance at High Linewith NCP1360 Version
  • These are Pb−Free Devices

Typical applications

  • Ac−dc USB chargers for Cell Phones, Tablets and Cameras
  • Low power ac−dc Adapters for Chargers.

More information

Parts approved by Onsemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 220 µH, 0.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance220 µH
Rated Current0.5 A
Saturation Current @ 10%0.57 A
DC Resistance1.2 Ω
Self Resonant Frequency4.8 MHz
VersionHeat Shrinking Tube 
–Check availability