Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6421-6450 of 14704 reference designs
Filter values
Monolithic Power Systems MP4588 | Demoboard EV4588-Q-00A , Rev. 1.0
Buck Converter
|
V
in
8-100 V
|
Output
30 V / 0.8 A
Monolithic Power Systems MP4601, Rev. 1.0
Buck-Boost Converter
|
V
in
12 V
|
fsw
200-1200 kHz
|
Output
0.12 A
Monolithic Power Systems MP4601EF, Rev. 1.0
Buck-Boost Converter
|
V
in
12 V
|
Output
350 V / 0.12 A
Monolithic Power Systems MP4603, Rev. 1.01
Buck-Boost Converter
|
V
in
12 V
|
fsw
180-1200 kHz
|
Output
0.12 A
Monolithic Power Systems MP4689, Rev. 1.01
Buck Converter
|
V
in
4.5-95 V
|
fsw
1000 kHz
|
Output
5 V / 0.73 A
Monolithic Power Systems MP5005E | Demoboard EV5505E-L-00A, Rev. 1.0
High Voltage Output
|
V
in
3.3-5 V
|
Output
2.9 V / 4 A
Monolithic Power Systems MP5030 | Demoboard EV5030-QH-00C, Rev. 1.0
High Voltage Output
|
V
in
14 V
|
Output
5.15 V / 3 A
Monolithic Power Systems MP5090 | Demoboard EV5090-Q-00A, Rev. 1.0
Other Topology
|
V
in
0.5-5.5 V
Monolithic Power Systems MP5402M
Buck Converter
|
V
in
7-36 V
|
fsw
150-350 kHz
|
Output
5 V
Monolithic Power Systems MP5402M | Demoboard EV5402M-R-00B, Rev. 1.0
Buck Converter
|
V
in
7-36 V
|
Output
5 V / 2.4 A
Monolithic Power Systems MP5402M | Demoboard EV5402M-R-00A, Rev. 1.1
Buck Converter
|
V
in
7-36 V
|
fsw
150-350 kHz
|
Outputs
5 V / 2.4 A, 5 V / 2.4 A
Monolithic Power Systems MP5416 | Demoboard EV5416-R-00D, Rev. EV5416-R-00D Rev.1.0
Buck Converter
|
V
in
2.8-5.5 V
|
Outputs
0.95 V / 4.5 A, 1.3 V / 2 A, 0.95 V / 4 A, 1.3 V / 2.5 A
Monolithic Power Systems MP5455 | Demoboard EV5455-L-00A, Rev. 1.1
Other Topology
|
V
in
3.5-5 V
Monolithic Power Systems MP5470B | Demoboard EV5470B-L-00A, Rev. 1.0
Buck Converter
|
V
in
8.75-16 V
Monolithic Power Systems MP5472 | Demoboard EVL5472-Q-00A, Rev. 1.0
Buck Converter
|
V
in
3-16 V
|
Outputs
0.8 V / 6 A, 0.8 V / 6 A
Monolithic Power Systems MP5490 | Demoboard EV5490-C-00A, Rev. 1.0
ADC
|
V
in
2.7-5.5 V
Monolithic Power Systems MP5496, Rev. 1.0
Buck Converter
|
V
in
2.8-5.5 V
|
fsw
1500 kHz
|
Outputs
4.5 A, 2.5 A, 2 A, 4 A
Monolithic Power Systems MP5505, Rev. 1.01
Boost Converter
|
V
in
5 V
|
Output
12 V / 0.5 A
Monolithic Power Systems MP5505A, Rev. 1.0
Boost Converter
|
V
in
5 V
|
Output
12 V / 0.5 A
Monolithic Power Systems MP5515 | Demoboard EV5515-U-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
12 V
|
fsw
1250 kHz
|
Output
7.5 V / 5 A
Monolithic Power Systems MP5516 | Demoboard EVL5516-R-00A, Rev. 1.1
Other Topology
|
V
in
12 V
|
Output
36 V / 5 A
Monolithic Power Systems MP5520 | Demoboard EVL5520-QJ-00A, Rev. 1.0
Buck-Boost Converter
|
V
in
8.75-16 V
Monolithic Power Systems MP5600, Rev. 0.9
Boost Converter
|
V
in
8-18 V
|
fsw
450-675 kHz
|
Output
16 V / 1.5 A
Monolithic Power Systems MP5920 | Demoboard EV5920-5048-V-00A, Rev. 1.0
Other Topology
|
V
in
48 V
|
Output
48 V / 15 A
Monolithic Power Systems MP5921 | Demoboard EV5921-V-01A, Rev. 1.0
Other Topology
|
V
in
4-16 V
|
Output
3 V / 60 A
Monolithic Power Systems MP6002, Rev. 1.0
Flyback Converter
|
V
in
36-75 V
|
fsw
55-550 kHz
|
Output
12 V / 2.5 A
Monolithic Power Systems MP6003, Rev. 1.01
Flyback Converter
|
V
in
24-120 V
|
fsw
60-550 kHz
|
Output
5 V / 0.8 A
Monolithic Power Systems MP6005 | Demoboard EV6005-K-00A, Rev. 1.1
Flyback Converter
|
V
in
36-57 V
|
Output
12 V / 2.5 A
Monolithic Power Systems MP6005 | Demoboard EV6005-K-00B, Rev. 1.1
Flyback Converter
|
V
in
36-57 V
|
Output
5 V / 4.8 A
Monolithic Power Systems MP6500GF | Demoboard EV6500GF-00A, Rev. 1.0
Other Topology
|
V
in
4.5-35 V
|
Output
2.5 A
previous
1
...
213
214
215
216
217
...
491
next
Cart
Your cart is empty.
Get samples and quotes