IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP5090 | Demoboard EV5090-Q-00A

Low IQ, Dual-Channel, 3A/2A Load Switch

Overview

TopologyOther Topology
Input voltage0.5-5.5 V
IC revision1.0

Description

The MP5090 integrates dual load switches to provide load protection covering a 0.5V to 5.5V voltage range. Each channel provides up to 3A/2A of load protection covering a 0.5V to 5.5V voltage range with a 1.85V VCC power supply. With a small RDS(ON) in a tiny package, the MP5090 provides a highly efficient and space-saving solution for notebook, tablet, and other portable device applications.

Features

  • Low Quiescent Current: 40µA
  • Wide VIN Range from 0.5V to 5.5V
  • <1µA Shutdown Current
  • Output Discharge Function
  • Continuous Current Capability
  • MP5090GQHT: 3A
  • MP5090GC: 2A
  • Integrated Low RDS(ON) MOSFETs
  • MP5090GQHT: 20mΩ
  • MP5090GC: 30mΩ
  • Enable Pin (EN1, EN2)
  • Short-Circuitry Response Protection
  • Easily Parallel-Connect Dual Channel
  • Supports Reverse Block Connection
  • Thermal Protection
  • Available in TQFN-8 (1.5mmx2.0mm) and 8-Ball CSP (1.05mmx1.60mm) Packages

Typical applications

  • Power Switch
  • Portable Devices, Handheld Devices
  • Notebook and Tablet Computers

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 1.6 mm, 1 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Capacitance1 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.1 GΩ
Ceramic TypeX5R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 1.6 mm, 10 µF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.35 mm
Packaging7" Tape & Reel 
–Check availability
SPECWA-SNFR Snap-In Spacer Reverse Mount, 5 mm, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–Check availability