Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6391-6420 of 14704 reference designs
Filter values
Monolithic Power Systems MP4559, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
12 V
Monolithic Power Systems MP4559, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
1.8 V
Monolithic Power Systems MP4559, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
5 V
Monolithic Power Systems MP4559, Rev. 1.01
Buck Converter
|
V
in
8-55 V
|
fsw
2000 kHz
|
Outputs
3.3 V / 1 A, 3.3 V / 1.5 A
Monolithic Power Systems MP4559, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
5 V
Monolithic Power Systems MP4559, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
3.3 V
Monolithic Power Systems MP4560, Rev. 1.01
Buck Converter
|
V
in
5 V
|
fsw
700-1300 kHz
|
Output
5 V / 2 A
Monolithic Power Systems MP4560, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
700-1300 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MP4560, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
700-1300 kHz
|
Output
2.5 V / 2 A
Monolithic Power Systems MP4560, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
700-1300 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MP4560, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
700-1300 kHz
|
Output
12 V / 2 A
Monolithic Power Systems MP4560, Rev. 1.01
Buck Converter
|
V
in
5 V
|
fsw
700-1300 kHz
|
Output
1.8 V / 2 A
Monolithic Power Systems MP4560, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
700-1300 kHz
|
Output
5 V / 2 A
Monolithic Power Systems MP4560, Rev. 1.01
Buck Converter
|
V
in
8-55 V
|
fsw
700-1300 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MP4560DN, Rev. 1.0
Buck Converter
|
V
in
8-55 V
|
fsw
2000 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MP4560DQ | Demoboard EV4560DQ-00A, Rev. 1.0
Buck Converter
|
V
in
8-55 V
|
fsw
500-2000 kHz
|
Output
3.3 V / 2 A
Monolithic Power Systems MP4561, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
3.3 V
Monolithic Power Systems MP4561, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
5 V
Monolithic Power Systems MP4561, Rev. 1.01
Buck Converter
|
V
in
8-55 V
|
fsw
2000 kHz
|
Outputs
3.3 V / 1.5 A, 12 V
Monolithic Power Systems MP4561, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
2.5 V
Monolithic Power Systems MP4561, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
5 V
Monolithic Power Systems MP4561, Rev. 1.01
Buck Converter
|
V
in
3.8-55 V
|
fsw
2000 kHz
|
Output
1.8 V
Monolithic Power Systems MP4569 | Demoboard MBM16S-P100-B, Rev. 1.0
Other Topology
Monolithic Power Systems MP4569 | Demoboard BMB14S-P100-B, Rev. 1.0
Other Topology
Monolithic Power Systems MP4569 | Demoboard BMB14S-P100, Rev. 1.0
Other Topology
Monolithic Power Systems MP4569 | Demoboard MBM16S-P100, Rev. 1.0
Other Topology
Monolithic Power Systems MP4569 | Demoboard MBM10S-P100, Rev. 1.0
Other Topology
Monolithic Power Systems MP4570, Rev. 1.0
Buck Converter
|
V
in
4.5-55 V
|
fsw
400-640 kHz
|
Output
3.3 V / 3 A
Monolithic Power Systems MP4570, Rev. 1.0
Buck Converter
|
V
in
4.5-55 V
|
Output
3.3 V / 3 A
Monolithic Power Systems MP4583 | Demoboard EV4583-QVE-00C, Rev. 1.0
Buck Converter
|
V
in
12-100 V
|
Output
12 V / 3 A
previous
1
...
212
213
214
215
216
...
491
next
Cart
Your cart is empty.
Get samples and quotes