IC manufacturers Monolithic Power Systems

IC manufacturers (107)

Monolithic Power Systems MP4689

100V Input, 1A High Power LED Driver

Overview

TopologyBuck Converter
Input voltage4.5-95 V
Switching frequency1000 kHz
Output 15 V / 0.73 A
IC revision1.01

Description

The MP4689 is a high voltage input step-down switching regulator to deliver a constant current of up to 1A to high power LEDs. It integrates ahigh-side high voltage power MOSFET with a current limit of 2.5A (typical value). The wide 4.5V to 100V input range accommodates a variety of step-down applications, making it ideal for automotive, industrial and generallighting applications. Hysteresis current mode control is applied for very fast response, which makes the 20kHz dimming frequency possible. MPS’s proprietary feedback control scheme minimizes the number of external components while delivering a LED current with typical ±3% accuracy.

The switching frequency is up to 1MHz, thus allowing for small component size. The thermal shut down, short circuit protection, and optional output voltage limitation provide reliable, fault tolerant operations. A 170µA quiescent current allows its use in battery-powered applications.

The MP4689 is available in SOIC8 with exposed pad packages.

Features

  • Wide 4.5V to 100V Operating Input Range
  • No Output Capacitor Required
  • ±3% LED Current Accuracy
  • Hysteretic Control: No Compensation
  • Up to 1MHz Switching Frequency
  • Up to 20kHz Dimming Frequency
  • Dedicated PWM Dimming Control Input
  • Short circuit protection with integrated high side MOSFET
  • Optional Output Voltage Limitation
  • Thermal shut down
  • 200mV reference voltage for high efficiency
  • Up to 95% Efficiency
  • 170µA Quiescent Current
  • Available in SOIC8 with Exposed Pad Packages

Typical applications

  • High Power LED Driver
  • Industry and General Lighting
  • Constant Current Source
  • Automotive Lighting

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 47 µH, 3.3 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Saturation Current @ 10%3.3 A
Saturation Current @ 30%4.3 A
Rated Current3 A
Performance Rated Current4.25 A
DC Resistance64 mΩ
Self Resonant Frequency7.9 MHz
Size1280 
VersionStandard 
Check availability