IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4601

White LED Driver For Large Size TV Backlighting

Overview

TopologyBuck-Boost Converter
Input voltage12 V
Switching frequency200-1200 kHz
Output 10.12 A
IC revision1.0

Description

The MP4601 is an integrated white LED driver. It can be applied with MPS patent pending technology to drive up to 60 inch or larger size LCD TV backlighting, in which the LED string voltage can be up to 350V. The noveltechnology can leverage the LED drive power by regulating only small portion of the LED drive voltage. As a result, working together with a fixed high voltage source, a low voltage LED driver can be used to drive the high voltage LED strings with super high power density, high efficiency and low cost due to the low voltage stress, high switching frequency, and smallersize of passive components.MP4601 is a current mode controlled buckboost regulator. With a 12V input VINL and a high voltage source VINH, it can deliver a regulated voltage (VINH to VINH+63V) to drive a LED string with up to 100 LEDs. It can drive anexternal switch, which is in series with the LED string, to achieve over 1:1000 dimming ratio. Analog dimming can be applied in the same time to further improve the dimming ratio. Fault protection includes LED open strings protection, output short circuit protection, cycle-by-cycle peak current limiting, and thermal shutdown.MP4601 is available in TSSOP16-EP and SOIC16 packages.

Features

  • Novel Power Leverage Control Technology
  • Unique Step-up/down Operation
  • Up to 99.5% Efficiency
  • 0.5Ω Internal Power MOSFET Switch
  • Switching Frequency Synchronization
  • Over 1:1000 Dimming Ratio
  • Analog and PWM Dimming
  • ±5% 200mV Reference Voltage
  • 850µA Quiescent Current
  • 10µA Shutdown Mode
  • Programmable Cycle-by-Cycle Over Current Protection
  • Thermal Shutdown Protection
  • LED String Open and Short Protection
  • FAULT Output for Short LED Protection
  • Output Short Circuit Protection
  • Available in TSSOP16-EP and SOIC16 Packages

Typical applications

  • Large LCD Panels Backlighting
  • TV Backlighting

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 100 µH, 1.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance100 µH
Rated Current1.15 A
Saturation Current1.2 A
Self Resonant Frequency6 MHz
MountSMT 
–Check availability