IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP6005 | Demoboard EV6005-K-00A

High Efficiency Flyback/Forward Controller Primary-Side Regulate Fly-back EV Board

Overview

TopologyFlyback Converter
Input voltage36-57 V
Output 112 V / 2.5 A
IC revision1.1

Description

EV6005-K-00A Evaluation Board is designed to demonstrate the capability of MP6005. The MP6005 is a high power, high efficiency flyback and forward controller. It is specifically designed for both low cost, small size isolated solution with primary-side regulate (PSR) flyback application, and high efficiency secondary-side regulate (SSR) active-clamped forward application. It also can be used in SSR flyback topology. MP6005 senses the third winding waveform on primary side to regulate output in PSR mode, saves the traditional complex opto-isolator circuit. MP6005 can also be set as SSR mode, while the SYNC driver provides high efficiency solution for active-clamped forward topology. The MP6005 also features with 2A GATE driver, frequency dithering, over load protection and over voltage protection. The MP6005 is available in MSOP10 package.

Features

  • 36V to 57V Input Voltage Range
  • 12V Output Voltage and 2.5A Output Current
  • Small Size PSR Fly-back Solution without Opto-Coupler Feedback
  • 250kHz Fixed Switching Frequency
  • Output Diode Compensation in PSR Mode
  • EMI Reduction with Frequency Dithering
  • Auxiliary Winding Supply VCC to Save IC Loss
  • 2A GATE and 0.8A SYNC Drivers
  • 160mV Switching Current Sense Limit
  • Hiccup Protection for OLP, SCP, OVP and Thermal Shutdown
  • Available in MSOP10 Package

Typical applications

  • Security Camera
  • Wireless AP
  • Industrial Isolated Power Supply
  • Video Telephone, POS System

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
C
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Winding Style
Number of windings
L1(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
Version
VIN
VOut1(V)
IOut1(A)
L(µH)
n
VT(V (AC))
Size
Vaux(V)
RDC 1(mΩ)
RDC 2(mΩ)
RDC 3(mΩ)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 8.7 A, 10.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Performance Rated Current8.7 A
Saturation Current @ 10%10.4 A
Saturation Current @ 30%19.6 A
DC Resistance14 mΩ
Self Resonant Frequency122 MHz
–
–
–
–
–
–
–
Length4.45 mm
–
–
Number of windings4.5 
–
–
–
–
–
–
–
–
–
Inductance0.47 µH
–
–
Size4020 
–
–
–
–
MountSMT 
–Check availability
SPECWE-SL5 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
DC Resistance65 mΩ
–
–
–
–
–
–
–
–
Length10 mm
–
Winding Stylesectional 
Number of windings2 
Inductance [1]470 µH
Maximum Impedance1800 Ω
Rated Current1600 mA
DC Resistance [1]0.065 Ω
Rated Voltage80 V
VersionSMT 
–
–
–
Inductance470 µH
–
Insulation Test Voltage1000 V (AC)
–
–
–
–
–
MountSMT 
–Check availability
SPECWE-PoE+ Power over Ethernet Plus Transformer, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Length23.11 mm
–
–
–
–
–
–
–
–
VersionCCM Flyback 
Input Voltage 36 - 72 V (DC)
Output Voltage 112 V
Output Current 12.5 A
Inductance42 µH
Turns Ratio3:1:1 
Insulation Test Voltage1500 V (AC)
SizeEFD20 
Auxiliary Voltage12 V
DC Resistance 161 mΩ
DC Resistance 218 mΩ
DC Resistance 3180 mΩ
MountSMT 
–Check availability
SPECWCAP-ATLI Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Capacitance220 µF
Endurance 3000
Ripple Current750 mA
Leakage Current55 µA
Dissipation Factor10 %
Pitch3.5 mm
Diameter8 mm
Length11.5 mm
PackagingAmmopack 
–
–
–
–
–
–
Rated Voltage25 V
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability