IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP5515 | Demoboard EV5515-U-00A

18V Power backup and Management Unit for SSD Application Evaluation Board

Overview

TopologyBuck-Boost Converter
Input voltage12 V
Switching frequency1250 kHz
Output 17.5 V / 5 A
IC revision1.0

Description

EV5515-U-00A Evaluation Board is designed to demonstrate the capabilities of MP5515. MP5515 is an input power conditioning PMIC targeting enterprise solid-state driveapplications.MP5515 consists of input current limiting, input reverse current blocking, and a MPS patented high efficiency bi-directional boost/buck converter with only one inductor for energy storage and system backup power at power fail.It also provides I2C interface, accurate input current sensing, ADC, and backup capacitor health test.MP5515 is available in QFN30-5x5mm package.

Features

  • Wide 2.7V to 18V Operating Input Range
  • Programmable up to 32V Storage Voltage
  • Up to 6A Programmable Input Current Limit
  • 5A Buck Load Capability
  • Adjustable Slew Rate for VB Voltage Rising
  • Input Current Limiter with Integrated 14mΩ MOSFET
  • Input Over Voltage Protection
  • Reverse Current Protection
  • Input Failure Indicator
  • Backup Capacitor Health Test
  • Comprehensive Voltage, Current, Temperature Sensor ADC Conversion
  • Thermal Protection
  • Available in a QFN30 (5mm×5mm) Package

Typical applications

  • Power Back-up Systems
  • Solid-State Drives / Hard-Disk Drives

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 6.8 µH, 4.45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current4.45 A
Saturation Current @ 10%5.45 A
Saturation Current @ 30%10.6 A
DC Resistance60 mΩ
Self Resonant Frequency18 MHz
MountSMT 
–Check availability