IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP5496

5V Power Management IC Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.8-5.5 V
Switching frequency1500 kHz
Output 14.5 A
Output 22.5 A
Output 32 A
Output 44 A
IC revision1.0

Description

The EV5496-R-00A is an evaluation board for MP5496, a complete power management solution that integrates four high-efficiency, step-down, DC/DC converters, five low-dropout regulators, and a flexible logic interface. A constant-on-time (COT) control DC/DC converter provides fast transient response. The 1.5MHz default fixed switching frequency during continuous conduction mode (CCM) reduces the external inductor and capacitor values greatly. Full protection features include undervoltage lockout (UVLO), over-current protection (OCP), and thermal shutdown. The output voltage is adjustable through the I2C bus or pre-set by the one-time programmable (OTP) function. The power on/off sequence is also programmable by the OTP or can be controlled through the I2C bus online. The MP5496 requires a minimal number of external components and is available in a space-saving, 28-pin QFN (4mmx4mm) package.

Features

  • Four High-Efficiency Step-Down Converters
  • Buck1: 4.5ADC/DC Converter
  • Buck2: 2.5A DC/DC Converter
  • Buck3: 4A DC/DC Converter
  • Buck4: 2A DC/DC Converter
  • 0.6V-2.1875V/ 12.5mV step Vout range
  • 2.8V to 5.5V Operating Input Range
  • Adjustable Switching Frequency
  • Programmable Forced PWM, Auto PFM/PWM Mode
  • Hiccup Over-Current Protection (OCP)
  • Five Low-Dropout Regulators
  • One RTC Dedicate LDO
  • Four Low Noise LDOs
  • Two Separate Input Power Supplies
  • 100mV Dropout at 300mA Load
  • System
  • I2C Bus and OTP
  • Power-On/-Off Button
  • Power-On Reset Output
  • Flexible Power-On/-Off Sequence via OTP
  • Flexible DC/DC, LDO On/Off via OTP
  • ±4kVHBM and ±2kV CDM ESD Rating for All Pins

Typical applications

  • SSD, IP Cameras
  • Televisions, MID, Tablets, POS Machines
  • Cable Modems, Set-Top Boxes

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 16.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current16.8 A
Saturation Current @ 10%8 A
Saturation Current @ 30%19 A
DC Resistance4.6 mΩ
Self Resonant Frequency85 MHz
MaterialSuperflux 
Packaging Unit1000 
Height3.8 mm
–
–
–
–
–
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
Height3.8 mm
–
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 4.5x4.5 mm with Height 3.8mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Packaging Unit1800 
Height3.8 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
–Check availability