IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP5402M

5A, 36V, Frequency Selectable Step-Down Converter with Smart Dual USB Charging Ports

Overview

TopologyBuck Converter
Input voltage7-36 V
Switching frequency150-350 kHz
Output 15 V

Description

The MP5402M integrates a monolithic, step-down, switch-mode converter with two USB current-limit switches and a charging port identification circuit. It achieves 5A of continuous output current over a wide input supply range with excellent load and line regulation.The output of the USB switch is current limited. Both USB ports support DCP schemes for the battery charging specification (BC1.2), the divider mode, and the 1.2V/1.2V mode, eliminating outside user interaction.The output voltage has programmable line drop compensation.Fault condition protection includes hiccup current limiting, output OVP, and thermal shutdown (TSD). The MP5402M requires a minimum number of readily available, standard, external components and is available in a QFN-26 (4mmx4mm) package.

Features

  • EMI Reduction Technique
  • Wide 7V to 36V Operating Input Voltage Range
  • Fixed 5V Output Voltage with Line Drop Compensation
  • Accurate USB1/USB2 Output Current Limit
  • 40mΩ/32mΩ Low-RDS(ON) Internal Buck Power MOSFETs
  • 24mΩ/24mΩ Low-RDS(ON) Internal USB1/USB2 Power MOSFETs
  • 350kHz/250kHz/150kHz Frequency Selectable
  • Programmable Line Drop Compensation
  • Output Over-Voltage Protection
  • Hiccup Current Limit
  • Supports DCP Schemes for BC1.2, Divider Mode, and 1.2V/1.2V Mode
  • ±8kV HBM ESD Rating for USB, DP, and DM
  • Available in a QFN-26 (4mmx4mm) Package

Typical applications

  • USB Dedicated Charging Ports (DCP)
  • Smart Cigarette Lighter Adapter USB Chargers

More information

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Application
Interface Type
Type
Gender
Pins
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 10 µH, 6.4 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current6.4 A
Saturation Current @ 30%9.7 A
DC Resistance26.5 mΩ
DC Resistance29.15 mΩ
Self Resonant Frequency18 MHz
MountSMT 
–
–
–
–
Pins2 
Rated Current5 A
–
–
–Check availability
SPECWR-USB Standard Connectors, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
ApplicationUSB 2.0 
Interface TypeType A 
TypeStacked Horizontal 
GenderReceptacle 
Pins8 
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTray 
–Check availability