IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP4588 | Demoboard EV4588-Q-00A

100V, 0.8A, Synchronous, Step-Down Buck Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage8-100 V
Output 130 V / 0.8 A
IC revision1.0

Typical applications

  • High-Voltage Battery Packs • Industrial Power Supplies • Printer Power Boards

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 33 µH, 5.5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Performance Rated Current5.5 A
DC Resistance45 mΩ
Self Resonant Frequency8.5 MHz
Size1210 
VersionStandard 
–Check availability