IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP5490 | Demoboard EV5490-C-00A

ID Plus EML Bias for Optical Module Evaluation Board

Overview

TopologyADC
Input voltage2.7-5.5 V
IC revision1.0

Description

The EV5490-C-00A is an evaluation board designed to demonstrate the capabilities of the MP5490, which integrates four high-accuracy current sources (ID) for distributed feedback (DFB) laser diodes (LDs), as well as four negative voltage biases for EML bias. The MP5490 also provides 4-channel EML current measurement and MPD current measurement to simplify the design process.

Typical applications

  • ID Plus EML Bias for Optical Module

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
Pins
Version
Type
Mount
IR(A)
Operating Temperature
Packaging
Working Voltage(V (AC))
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2.44 mm, 1
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Length2.44 mm
Pins1 
–
–
–
Rated Current3 A
Operating Temperature -40 °C up to +125 °C
PackagingBag 
Working Voltage250 V (AC)
ColorBlack 
GenderJumper 
–Check availability
SPECWA-SNFR Snap-In Spacer Reverse Mount, 5 mm, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length5 mm
–
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
ColorNatural 
–
–Check availability
SPECWR-PHD Pin Header - Dual, 12.7 mm, 10
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.7 mm
Pins10 
–
TypeStraight 
MountTHT 
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability
SPECWR-BHD 2.54 mm Male, 20.3 mm, 10
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-BHD 2.54 mm Male
Length20.3 mm
Pins10 
VersionLow Profile 
TypeStraight 
MountTHT 
Rated Current3 A
Operating Temperature -40 °C up to +125 °C
PackagingTray 
Working Voltage250 V (AC)
ColorBlack 
GenderMale 
–Check availability
SPECWR-PHD Pin Header - Single, 20.32 mm, 8
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length20.32 mm
Pins8 
–
TypeStraight 
MountTHT 
Rated Current3 A
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Working Voltage250 V (AC)
–
GenderPin Header 
–Check availability