IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP5600

Compact Multiple-Output Power Supply for TV-LCD panel

Overview

TopologyBoost Converter
Input voltage8-18 V
Switching frequency450-675 kHz
Output 116 V / 1.5 A
IC revision0.9

Description

The MP5600 represents an integrated power supply for large size LCD panel. It contains a buck regulator to generate the logic supply rail, a boost regulator to generate the source driver supply, two charge-pump controllers to generate a positive output and negative output respectively, and a programmable delay gate pulse management switch. Each regulatorfeatures adjustable output, internal soft-start, and timer-delayed fault protection. With the input range from 9V to 18V, the buckregulator can adjust output from 1.5V to 5V; the boost regulator can adjust output from Vin to 19.5V. Both the buck and boost regulators usean external-selectable fixed-frequency (450 kHz or 675 kHz).With external diode, two regulated charge pump controller could afford voltage up to 3X boost output and low to negative boost output. Gatepulse management provides TFT positive gate driver voltage with two operation mode and programmable delay. The MP5600 has a 5V linear regulator, a 1.227V reference output, adjustable power upsequences, and over temperature protection.The MP5600 is available in a 40 pins, 5mm x 5mm, thin QFN package. The device operates over the -20°C to +85°C temperature range.

Features

  • 9V to 18V Input Voltage Range
  • 450kHz or 675kHz Selectable Frequency
  • 7.5V Input Under-Voltage Lockout
  • High Efficiency
  • Internal Soft-startBuck Regulator
  • Peak Current-Mode, Fast TransientResponse
  • Integrated 20V, 5A, 60mΩ N-MOSFET
  • Internal Fixed 3.3V or Adjustable OutputVoltage
  • Power Good Signal
  • Short Circuit Protection with SwitchingFrequency Fold-BackBoost Regulator
  • Peak Current-Mode Control
  • Integrated 20V, 5A, 60mΩ N-MOSFET
  • 19.5V Over Voltage Protection
  • Full Isolation Between VIN and Load
  • 100mΩ MOSFET Output Isolation Switch
  • Adjustable Positive Charge Pump andNegative Charge Pump regulator with120mA Max Load
  • Adjustable GPI and GPO Delay Time
  • Dual Mode, Logic-Controlled, High-VoltageSwitch with Programmable Delay
  • Internal Timer-Delay Fault Protection
  • 150°C Thermal Shutdown
  • 40-Pin, 5mm x 5mm, Thin QFN Package

Typical applications

  • LCD TV Panel;LCD Monitor

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 6.2 µH, 5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.2 µH
Rated Current5 A
Saturation Current4.5 A
Self Resonant Frequency25 MHz
MountSMT 
–Check availability