IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP5920 | Demoboard EV5920-5048-V-00A

Hot-Swap Intelli-Fuse Solution

Overview

TopologyOther Topology
Input voltage48 V
Output 148 V / 15 A
IC revision1.0

Description

The EV5920-5048-V-00A is an evaluationboard designed to demonstrate the capabilities of the MP5920 and the MP5048.The MP5920 is a hot-swap protection controller that protects circuitry from transients on its input. It works with an Intelli-Fuse, which can be turned on or off via the ON pin and feeds back the current, voltage, and temperature information to the MP5920. The MP5920 limits the Intelli-Fuse’s maximum load current by controlling the current limit reference voltage through CLPWM. The PMBus interface allows the MP5920 to read current, voltage, or temperature data and input power from a 12-bit analog-to-digital converter (ADC).

Features

  • 24V to 60V Operating Input Range
  • Maximum 15A Output Current per Phase
  • Integrated 7mΩ Power FET
  • Built-In MOSFET Driver
  • Integrated Current Sense with SenseOutput
  • Separate Current-Sense Output Used toConfigure the Over-Current Value
  • Built-In Soft Start and Insertion Delay
  • Output Short-Circuit Protection (SCP),Over-Temperature Protection (OTP), andBuilt-In Fuse Health Diagnostics
  • Fault Signal Output
  • Parallel Operation for Higher CurrentApplications
  • Integrated Intelli-Fuse Temperature Sense
  • Controllable Intelli-Fuse On/Off
  • PMBus Fast Mode Compliant
  • Built-In 12-Bit ADC for Current, VIN, VOUT, or Temperature Reading
  • Programmable Current Limit ReferenceVoltage for Intelli-Fuse Current Limit Set
  • Parameters Configurable via the PMBus
  • Reports Power and Energy Consumption

Typical applications

  • Hot-Swap Applications, PC Cards, Disk Drives
  • Servers, Networking
  • Laptops

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Operation Force(g)
Schematic
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm, 800 g, SPDT
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operation Force800 g
SchematicSPDT 
PackagingBulk 
–Check availability