Show all
results
Loading results
...
Components
Login
Dashboard
Logout
EN
English
Deutsch
Menu
Products
Reference Designs
Product Navigator
Industries
Design Kits
IC reference design search
IC manufacturers
IC manufacturers
(108)
All manufacturers
Analog Devices
Infineon Technologies
Microchip
Onsemi
Renesas
ROHM
STMicroelectronics
Texas Instruments
3peak incorporated
(35)
Ablic
(23)
Acco Semiconductor
(1)
Advanced Power
(4)
Allegro Microsystems
(101)
Alpha & Omega Semiconductor
(37)
AnalogySemi
(3)
AnDAPT Inc
(204)
Anpec
(13)
Atlas Magnetics
(2)
AXElite
(2)
Backward
(6)
Bright Power Semiconductor
(1)
Broadcom
(46)
Cambridge GaN Devices
(19)
Chipanalog Micro
(10)
Cologne Chips
(1)
Convenient Power
(1)
Dialog Semiconductor
(12)
Diodes Incorporated
(270)
Divimath
(8)
Einnosemi
(4)
Elmos AG
(1)
EPC
(148)
e-Peas Semiconductors
(1)
Eta Solutions Co. Ltd.
(9)
GaN Systems
(8)
GaNPower
(3)
Giantec
(1)
Gosemicon
(2)
Gstek Wuxi
(1)
Helix Semiconductor
(7)
IKON
(1)
Indie Semiconductor
(8)
Innovision Semiconductor Inc
(2)
Intel
(68)
Inventchip Technology
(3)
ISSI
(52)
JoulWatt
(20)
KDPOF
(3)
Kinetic Technology
(8)
Lattice semiconductor Corporation
(40)
Linearin
(2)
Littelfuse
(1)
Lumissil Microsystems
(12)
M3 Technology (M3Tek)
(7)
Macnica
(22)
Marvell Semiconductor
(1)
MaxLinear
(182)
Menlo Micro
(1)
MikroE
(25)
MindCet
(2)
Monolithic Power Systems
(1011)
Navitas Semiconductor Inc
(6)
NewEdge Technologies, Inc.
(1)
Nexperia
(268)
Nisshinbo Micro Device Inc.
(10)
Novosense Micro
(1)
NXP
(358)
O2 Micro International Ltd
(10)
On Bright
(7)
Panasonic
(2)
PN Junction Semiconductor
(2)
Power Integrations
(118)
Powermat
(1)
Pulsiv
(19)
Qorvo
(101)
Realsil SuRealsil(tek) Microelectronics
(1)
Richtek
(303)
Sanken Electric Co., Ltd.
(16)
Sckipio
(6)
Semtech
(86)
SG-Micro
(68)
SiFive
(2)
Silanna Semiconductor
(9)
Silergy Corporation
(36)
Silicon Laboratory Inc.
(108)
Silicontent Technology
(59)
Silvertel
(59)
Skycore Semiconductors
(1)
Skyworks
(33)
Southchip
(29)
Summit Wireless
(1)
Tagore Tech
(7)
Taiwan Semiconductor
(1)
TDK Corporation
(1)
Tempo Semiconductor
(1)
Torex
(37)
Toshiba
(31)
Transphorm
(21)
TransSIP
(2)
Union
(21)
uPI Semiconductor
(2)
Valens Semiconductor
(31)
VisIC
(1)
Wise Integration
(3)
Wolfspeed
(24)
Xilinx
(23)
XL Semiconductor
(3)
XYSemi
(62)
reference designs
Filter by values
All manufacturers
6451-6480 of 14704 reference designs
Filter values
Monolithic Power Systems MP6501AGF | Demoboard EV6501AGF-00B, Rev. 1.0
Other Topology
Monolithic Power Systems MP6504 | Demoboard EV6504-V-00A, Rev. 1.0
Motor Drive
|
V
in
8-32 V
Monolithic Power Systems MP6528 | Demoboard EV6528-R-00A, Rev. 1.0
Other Topology
|
V
in
5-60 V
Monolithic Power Systems MP6534 | Demoboard EV6534-U-00A, Rev. 1.0
Buck Converter
|
V
in
5-55 V
Monolithic Power Systems MP6535 | Demoboard EV6535-U-00A, Rev. 1.0
Buck Converter
|
V
in
5-55 V
Monolithic Power Systems MP6536 | Demoboard EV6536DU-00A, Rev. 1.0
Other Topology
|
V
in
5-26 V
|
fsw
1000 kHz
|
Output
5.5 A
Monolithic Power Systems MP6539B | Demoboard EV6539B-V-00A, Rev. 1.0
Other Topology
|
V
in
8-100 V
Monolithic Power Systems MP6545 | Demoboard EV6545-F-00A, Rev. 1.0
Other Topology
|
V
in
4.5-45 V
|
Output
2.5 A
Monolithic Power Systems MP6600L | Demoboard EV6600L-R-01A, Rev. 01
Motor Drive
Monolithic Power Systems MP6601, Rev. 1.0
Motor Drive
|
V
in
4.5-35 V
|
Output
2.5 A
Monolithic Power Systems MP6604A | Demoboard EV6604A-F-00A, Rev. 00
Motor Drive
Monolithic Power Systems MP6604A | Demoboard EV6604A-V-00, Rev. 1.0
Other Topology
|
V
in
4.5-45 V
|
Output
2.5 A
Monolithic Power Systems MP6604B | Demoboard EV6604B-F-00A, Rev. 1.0
Half-Bridge Converter symmetrical isolated
Monolithic Power Systems MP6604C | Demoboard EV6604C-F-00A, Rev. 00
Motor Drive
Monolithic Power Systems MP6604C | Demoboard EV6604C-V-00A, Rev. 00
Motor Drive
Monolithic Power Systems MP6613 | Demoboard EV6613-V-00A, Rev. 1.0
Half-Bridge Converter symmetrical isolated
|
V
in
45 V
Monolithic Power Systems MP6619L | Demoboard EV6619L-Q-00A, Rev. 00
Motor Drive
Monolithic Power Systems MP6631 | Demoboard EV6631-L-00A, Rev. 1.0
Motor Drive
Monolithic Power Systems MP6631 | Demoboard EV6631B-L-00A, Rev. 1.0
Motor Drive
|
V
in
5-35 V
|
Output
35 V / 3 A
Monolithic Power Systems MP6631H | Demoboard EV6631H-L-00A, Rev. 1.0
Motor Drive
|
V
in
5-35 V
|
Output
3 A
Monolithic Power Systems MP6920, Rev. 1.02
Flyback Converter
|
V
in
85-265 V
|
fsw
300 kHz
|
Output
3.8 V / 1.3 A
Monolithic Power Systems MP6922, Rev. 1.25
LLC Resonant Converter
|
fsw
300 kHz
Monolithic Power Systems MP6982 | Demoboard EV6982-J-00A, Rev. 1.0
Flyback Converter
Monolithic Power Systems MP7748S, Rev. 1.0
Boost Converter
|
V
in
9.5-36 V
|
fsw
1000 kHz
Monolithic Power Systems MP7748S | Demoboard EV7748S-F-00A, Rev. 1.0
Class D Audio Amplifier
Monolithic Power Systems MP7751, Rev. 1.0
Buck Converter
|
V
in
5-26 V
|
fsw
260-360 kHz
Monolithic Power Systems MP7751GF, Rev. 1.0
Buck Converter
|
V
in
5-26 V
|
fsw
260-360 kHz
|
Output
1.8 A
Monolithic Power Systems MP7770 | Demoboard EVKT7770-5.1CH-00A, Rev. 1.1
Other Topology
|
V
in
19-30 V
|
fsw
1000 kHz
|
Output
5.5 A
Monolithic Power Systems MP7770 | Demoboard EVKT7770-3.1CH-00A, Rev. 3 .1 CH-00A
Other Topology
|
V
in
19-30 V
|
Output
5.5 A
Monolithic Power Systems MP8004 | Demoboard EV8004-QW-00A, Rev. 1.0
Flyback Converter
|
V
in
36-57 V
|
Output
12 V / 1 A
previous
1
...
214
215
216
217
218
...
491
next
Cart
Your cart is empty.
Get samples and quotes