IC manufacturers Monolithic Power Systems

IC manufacturers (108)

Monolithic Power Systems MP5505A

7V, 4A, High-Efficiency Energy Storage and Management Unit

Overview

TopologyBoost Converter
Input voltage5 V
Output 112 V / 0.5 A
IC revision1.0

Description

MP5505A is a lossless energy storage and management unit targeted at solid-state and hard-disk drive applications. Its highly integrated input-current limit and energy storage and release management makes the system solution very compact.

The internal input-current-limit block with dv/dt control prevents inrush current during system start-up; the bus voltage start-up slew rate is programmable. Also, it includes a power-on-reset function for hot-swapping. MPS’ patented energy storage and release management control circuit minimizes the storage capacitor requirement. It pumps the input voltage to a higher storage voltage and releases the energy over a hold-up time to the system in the case of an input outage. The storage voltage and the release voltage are both programmable for different system applications.

The MP5505A requires a minimal number of readily available, standard, external components and is available in a QFN-20 (3mm×4mm) package.

Features

  • Wide 2.7V to 7V Operating Input Range
  • Input-Current Limiter with Integrated 60mΩ MOSFET
  • Up to 4.5A Input-Current Limit
  • Reverse-Current Protection
  • 6V Bus-Clamping Voltage
  • Power-On-Reset
  • Adjustable dv/dt Slew Rate for Bus Voltage Start-Up
  • Internal 30mΩ Disconnect Switch
  • Internal 70mΩ and 60mΩ Power Switches for Energy Storage and Release Management Circuits
  • Thermal Protection
  • EN and Power Good Indicators
  • Available in a QFN-20 (3mm×4mm) Package

Typical applications

  • Hard-Disk Drives
  • Solid-State Drives
  • Power Back-Up/Battery Hold-Up Supplies

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 7.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current7.8 A
Saturation Current @ 10%2.5 A
Saturation Current @ 30%7 A
DC Resistance19.5 mΩ
Self Resonant Frequency33 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability