IC manufacturers Monolithic Power Systems

IC manufacturers (107)

Monolithic Power Systems MP6500GF | Demoboard EV6500GF-00A

2.5A, 35V, Bipolar Stepper Motor Driver Evaluation Board

Overview

TopologyOther Topology
Input voltage4.5-35 V
Output 12.5 A
IC revision1.0

Description

The EV6500GF-00A is an evaluation board for the MP6500GF, a stepper motor driver with a built-in micro stepping translator. It operates from a supply voltage of up to 35V and can deliver motor current up to 2.5A. It can operate a bipolar stepper motor in full- half-, quarter-, and eighth- step modes by setting the MS2, MS1. The input control signals for the MP6500GF are applied through the connector or generated on board.

Features

  • Wide 4.5V to 35V Input Voltage Range
  • Up to 2.5A Programmable Output Current
  • Full-, Half-, Quarter-, and Eighth- Step Mode
  • Automatic Decay Mode
  • OCP, OVP, OTP
  • Fault Indication Output

Typical applications

  • Bipolar Stepper Motors
  • Printers

Parts approved by Monolithic Power Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, 6, 16.18 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Poles
Length16.18 mm
Vaporphase processnot specified 
Check availability