IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP33131D-10-I/MS | Demoboard ADM00872

Overview

TopologyOther Topology
Input voltage9 V
Output 19 V / 2 A
IC revisionA

Description

The MCP331x1 16/14/12-Bit 1 Msps SAR ADC Evaluation Board is intended to demonstrate the performance of the MCP331x1 device family. This evaluation board is used together with: • Curiosity PIC32MZEF Development Board (DM320104) • SAR ADC Utility SoftwareThis evaluation board supports the MCP331x1 device family, which is Microchip Technology Inc.’s baseline single-channel 12/14/16-bit 1 Msps SAR Analog-to-Digital Converter (ADC).

Features

  • Full-Scale Analog Input Range: –VREF to +VREF-ADM00872 with MCP33131D/21D/11D: –5 VPP to +5 VPP-ADM00873 with MCP33131D/21D/11D: –4 VPP to +4 VPP
  • Dynamic Performance Monitoring
  • Evaluation of Performance Metrics, such as: SNR, SFDR, INL, DNL, and so on
  • Ability to Save and Load Software Configurations
  • Ability to Save and Load Raw Data for User Post-Processing For information about the device features, refer to the MCP331x1 data sheet.

Typical applications

  • 16-bit Analog-to-Digital Converter

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
fres(MHz)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–
–
–
–
DC Resistance6 Ω
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.6 A
–
–
VersionSMT 
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability