IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP33131D-10-I/MS

1 Msps 16/14/12-Bit Differential Input SAR ADC

Overview

TopologyOther Topology
IC revisionA

Description

The MCP331x1 16/14/12-Bit 1 Msps SAR ADC Evaluation Board is intended to demonstrate the performance of the MCP331x1 device family. This evaluation board is used together with:• Curiosity PIC32MZEF Development Board (DM320104)• SAR ADC Utility SoftwareThis evaluation board supports the MCP331x1 device family, which is Microchip Technology Inc.’s baseline single-channel 12/14/16-bit 1 Msps SAR Analog-to-Digital Converter (ADC).

Features

  • 16-bit resolution
  • Differential input
  • SPI interface
  • ±0.8 LSB Typical DNL
  • ±2 LSB Typical INL
  • 1 Msps sample rate

Typical applications

  • Medical Instruments
  • High-Precision Data Acquisition
  • Battery-Powered Equipment
  • Switch-Mode Power Supply Applications
  • Industrial and Consumer Data Acquisition / Motor Control Applications

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
fres(MHz)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
–
–
–
–
DC Resistance6 Ω
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.6 A
–
–
VersionSMT 
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
–Check availability