IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP39F511 | Demoboard Smart Plug Reference Kit

Overview

TopologyOther Topology
IC revision1

Description

The MCP39F511 is a highly integrated, single-phase power-monitoring IC designed for real-time measurement of input power for AC/DC power supplies, providing power and energy values. It includes dual-channel delta sigma ADCs, a 16-bit calculation engine, EEPROM and a flexible 2-wire interface. An integrated low-drift voltage reference in addition to the 94.5 dB of SINAD performance on each measurement channel allows for better than 0.1% accurate designs across a 4000:1 dynamic range.

Features

  • Power Monitoring Accuracy capable of 0.1% error across 4000:1 dynamic range
  • Built-In Calculations:
    • Active, Reactive, Apparent Power
    • Active and Reactive Energy Accumulation
    • True RMS Current, RMS Voltage
    • Line Frequency, Power Factor
  • Dedicated Zero Crossing Detection (ZCD) Pin
  • Dedicated PWM Output Pin
  • Automatic Event Pin Control through Fast Voltage Surge Detection
  • Fast Calibration Routines
  • 2-wire UART: Baud Rate up to 115.2kbps
  • 512 bytes User-accessible EEPROM through page read/write commands
  • Low-Drift Internal Voltage Reference: 10 ppm/°C typical
  • 28-lead 5x5 QFN package
  • Extended Temperature Range -40°C to +125°C
  • AEC-Q100 qualified

Typical applications

  • Power Monitoring for connected goods

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 680 µH, 0.25 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 µH
Rated Current0.25 A
Saturation Current @ 10%0.3 A
DC Resistance3.7 Ω
Self Resonant Frequency2.4 MHz
VersionHeat Shrinking Tube 
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, 680 µH, 0.33 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance680 µH
Rated Current0.33 A
Saturation Current @ 10%0.51 A
DC Resistance4 Ω
Self Resonant Frequency3.3 MHz
VersionHeat Shrinking Tube 
–Check availability