IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP8025

3-Phase Brushless DC (BLDC) Motor Gate Driver with Power Module, Sleep Mode, LIN Transceiver

Overview

TopologyBuck Converter
IC revisionA

Description

The MCP8025 is a 3-Phase brushless motor gate driver and power module that integrates the following features: key-off Sleep mode, a LIN transceiver, a buck voltage regulator, two LDO regulators, power monitoring comparators, an over-temperature sensor, a zero-crossing detector, a neutral simulator, a comparator, and an operational amplifier for motor current monitoring.

The phase comparator and multiplexer allow for hardware commutation detection. The neutral simulator allows commutation detection without a neutral tap in the motor. The buck converter is capable of delivering 750 mW of power for powering a companion microcontroller. The buck regulator may be disabled if not used. The on-board 5V and 12V low dropout voltage regulators are capable of delivering 30 mA of current.

The MCP8025 supports a broad temperature range of -40°C to +150°C. Package options include the 40-lead 5x5 QFN and 48-lead 7x7 TQFP.

Features

  • AEC-Q100 Grade 0 Qualified
  • Quiescent Current: Sleep Mode: 5 μA Typical
  • Standby Mode: < 200 μA
  • LIN Transceiver Interface LIN Bus Specifications 1.3 and 2.2 Compliant
  • SAE J2602 Compliant
  • Dominate State Time Out
  • Supports Baud Rates up to 20K baud
  • Internal pull-up resistor and diode
  • Protected against ground shorts and against loss of ground
  • Automatic thermal shutdown
  • Three Half-bridge Drivers Configured to Drive External High-Side NMOS and Low-Side NMOS MOSFETs Independent input control for high-side NMOS and low-side NMOS MOSFETs
  • Peak output current: 0.5A @ 12V
  • Shoot-through protection
  • Overcurrent and short circuit protection
  • Fixed Output Linear Regulators: 5V @ 30 mA
  • 12V @ 30 mA
  • Integrated Operational Amplifier
  • Overcurrent Comparator With DAC Reference
  • Phase Comparator With Multiplexer
  • Neutral Simulator
  • Adjustable Output Buck Regulator (750 mW)
  • Operational Voltage Range: 6V-19V
  • Buck Regulator Undervoltage Lockout: 4.0V
  • Undervoltage Lockout (UVLO): 5.5V
  • Overvoltage Lockout (OVLO): 20V
  • Transient (100 ms) Voltage Tolerance: 48V
  • Extended Temperature Range: TA = -40°C to +150°C or TA = -40°C to +125°C
  • Thermal Warning and Shutdown

Remarks:List of inductorRefer page no.53

Typical applications

  • Permanent Magnet Synchronous Motor (PMSM) Control
  • Home Appliances
  • Automotive Fuel, Water, Ventilation Motors
  • Hobby Aircraft, Boats, Vehicles

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.95 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
MountSMT 
–Check availability