IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP8025 | Demoboard ADM00600

MCP8025 TQFP BLDC Motor Driver Evaluation Board User’s Guide

Overview

TopologyOther Topology
Input voltage6-19 V
IC revision1

Description

The MCP8025 TQFP BLDC Motor Driver Evaluation Board demonstrates Microchip’s 3-Phase Brushless DC (BLDC) Motor Gate Driver with Power Module, MCP8025, used in a BLDC motor drive application. When used in conjunction with a microcontroller, the MCP8025 will provide the necessary drive signals to drive for a 3-Phase BLDC motor. The MCP8025 contains the high-side and low-side drivers for external N-channel MOSFETs. A dsPIC33EP256MC504 processor is used to supply the PWM inputs to the MCP8025 as well as handle the high-speed Analog-To-Digital Conversion (ADC) required for 50 kHz PWM operation. The MCP8025 UART interface is used to configure the MCP8025 device and to send fault information to the dsPIC ® DSC controller. The evaluation board firmware uses a 6-step trapezoidal drive control algorithm to demonstrate the MCP8025 capabilities.

Features

  • Input Operating Voltage Range: +6.0V to +19V
  • Pre-programmed dsPIC33EP256MC504
  • Drives up to a 15A BLDC motor
  • ON/OFF momentary contact switch
  • Reset momentary contact switch
  • Spare user-programmable momentary contact switch
  • PWM signal LED indicators
  • PICkit 3 and MPLAB ICD 3 debugger interfaces
  • Speed control potentiometer
  • Terminal block for 5V and 12V Hall-effect sensors
  • LIN terminal block for user communications use
  • Configurable external MOSFET overcurrent protection
  • Configurable PWM dead-time protection
  • Configurable PWM blanking time for current switching spikes
  • Complete “C” source code (provided on the board web page)

Typical applications

  • Permanent Magnetic Synchronous Motor Control
  • Automotive Fuel
  • Water, Ventilation Motors
  • Home Appliance

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.95 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.95 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
MountSMT 
Check availability