IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP3914 | Demoboard Smart Power Strip V2 Reference Design

MCP3914

Overview

TopologyFlyback Converter
Input voltage85-240 V
IC revision2

Description

The MCP3914 Smart Power Strip (v2) Reference Design is a fully functional power monitor capable of measuring up to 6 device loads simultaneously while reporting data to an LCD display or wirelessly connected web-based UI via an on-board Wifi Module . The Power Strip offers universal socket support for China, Europe and US geographies. The system metrology firmware calculates the real-time values of the RMS Current, RMS Voltage, Frequency, and Active Power consumption for each channel.

Features

RMS Current, RMS Voltage, Active Power and Line Frequency MeasurementsOversampling Ratio up to 4096Power Monitoring Accuracy capable of 0.1% error over a 10,000:1 dynamic range94.5 dB SINAD, -107 dBc THD (up to 35th Harmonic), 112 dBFS SFDRLow-Drift 1.2V Internal Voltage Reference: 9 ppm/°C typical40-lead 5x5 mm UQFN PackageExtended Temperature Range -40°C to +125°

Typical applications

  • Smart Power Strip

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
C
Safety Class
dV/dt(V/µs)
DF @ 1 kHz(%)
RISO
Pitch(mm)
Packaging
Tol. C
Size
Operating Temperature
DF(%)
Ceramic Type
Fl(mm)
ISAT(A)
RDC(mΩ)
fres(MHz)
Package
Input
VCE max.(V)
IF max.(mA)
Test Condition CTR
CTR min.(%)
CTR max.(%)
VISO(V (RMS))
n
∫Udt(Vµs)
RDC1 max(mΩ)
RDC2 max(Ω)
VIN
VOut1(V)
IOut1(A)
Vaux(V)
fswitch(kHz)
NPRI : NSEC : NAUX
Pins
Type
G(mm)
Working Voltage(V (AC))
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-FTXX Film Capacitors, Across the mains, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationAcross the mains 
Capacitance100 nF
Safety ClassX2 
Rate of Voltage Rise300 V/µs
Dissipation Factor0.1 %
Insulation Resistance30 GΩ
Pitch15 mm
PackagingCarton 
Capacitance±10% 
SizePitch 15 mm 
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pin length4 mm
–
–
–
–
Rated Voltage310 V (AC)
–
–
Length18 mm
Width6 mm
Height12 mm
MountBoxed THT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeXS 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins4 
–
Pin length2.5 mm
–
Rated Current1.5 A
Inductance4 mH
DC Resistance140 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability
SPECWE-LQS SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
Size3015 
Operating Temperature -40 °C up to +125 °C
–
–
–
Saturation Current1.5 A
DC Resistance70 mΩ
Self Resonant Frequency72 MHz
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Current1.5 A
Inductance0.0033 mH
–
–
–
–
Length3 mm
Width3 mm
Height1.5 mm
MountSMT 
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, 100 nF
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Capacitance100 nF
–
–
–
Insulation Resistance5 GΩ
–
Packaging7" Tape & Reel 
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Ceramic TypeX7R Class II 
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V (AC)
–
–
Length1.6 mm
Width0.8 mm
Height0.8 mm
–
–Check availability
SPECWR-PHD Pin Header - Single, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins5 
TypeAngled 
–
Working Voltage250 V (AC)
Rated Current3 A
–
–
–
–
–
Length12.7 mm
–
–
MountTHT 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Insulation Resistance1000 MΩ
Pitch2.54 mm
PackagingBag 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Pins16 
TypeAngled 
–
Working Voltage250 V (AC)
Rated Current3 A
–
–
–
–
–
Length20.32 mm
–
–
MountTHT 
–Check availability
SPECWE-OLTI Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
PackagingTray 
–
SizeEP13 
Operating Temperature -40 °C up to +125 °C
–
–
–
Saturation Current0.425 A
–
–
–
–
–
–
–
–
–
–
Turns Ratio15.42:1:3.14 
–
–
–
Input Voltage 85 - 265 V (AC)
Output Voltage 15 V
Output Current 11 A
Auxiliary Voltage15 V
Switching Frequency 70
Turns Ratio15.42:1:3.14 
–
–
–
–
–
Inductance1.5 mH
–
–
Insulation Test Voltage4000 V (AC)
–
Length22.2 mm
Width25 mm
Height16 mm
MountTHT 
–Check availability
SPECWL-OCPT SOP-4, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWL-OCPT SOP-4
–
–
–
–
–
–
–
–
–
SizeSOP4 
Operating Temperature -55 °C up to +110 °C
–
–
–
–
–
–
PackageSOP 4 
InputDC 
Collector Emitter Voltage35 V
Forward Current60 mA
IF = 5 mA
VCE = 5 V
Current Transfer Ratio [min.]130 %
Current Transfer Ratio [max.]260 %
Isolation Voltage3750 V (RMS)
–
–
–
–
–
–
–
–
–
–
–
TypeOptocoupler Phototransistor 
–
–
–
–
–
–
–
–
Length4.4 mm
Width3.6 mm
Height2 mm
MountSMT 
–Check availability
SPECWE-CSTLF Line Frequency Current Sense Transformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeEI187 
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Turns Ratio1:2000 
Voltage-µSecond120000 Vµs
DC Resistance 10.27 mΩ
DC Resistance 2317 Ω
–
–
–
–
Switching Frequency 50 - 400
–
–
–
–
–
Rated Current45 A
Inductance6400 mH
–
Rated Voltage80 V (AC)
Insulation Test Voltage4000 V (AC)
–
Length20.3 mm
Width16.5 mm
Height17 mm
–
–Check availability