IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP9604 | Demoboard EV19L27A

EV19L27A MCP9604 Thermocouple IC Evaluation Board

Overview

TopologyOther Topology
IC revision3

Description

The MCP9604 Thermocouple IC Evaluation Board is used to evaluate the EMF voltage to degree Celsius converters in four MCP9604 thermocouples. Users can easily evaluate all device features using a Type K thermocouple (not included). This device also supports Types J, T, N, E, B, S and R thermocouples. Each of these types can be evaluated by replacing the Type K thermocouple connector with the corresponding connectors. The MCP9604 thermocouple IC evaluation board connects to a PC via a USB port. Temperature data can be logged using the Microchip Thermal Management Software Graphical User Interface (GUI).

Features

  • MCP9604 Thermocouple IC Evaluation Board
  • USB-C® Cable
  • GUI for visualizing data
  • Type K Thermocouple

Typical applications

  • temperature-sensing applications

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 10 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2 mm
Width1.2 mm
Height0.9 mm
Pad Dimension0.5 mm
–
Impedance @ 100 MHz220 Ω
Maximum Impedance330 Ω
Maximum Impedance300 MHz 
Rated Current 22000 mA
DC Resistance0.05 Ω
TypeHigh Current 
–Check availability