IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP19125-ADM00745

Digitally Enhanced Power Analog Current and Voltage Controller

Overview

TopologyFlyback Converter
IC revision1

Description

The MCP19125 is a mid-voltage (4.5-42V) analog-based PWM controller with an integrated 8-bit PICTM Microcontroller. This unique product family combines the performance of a high-speed analog solution, including high-efficiency and fast transient response, with the configurability and communication interface of a digital solution. Combining these solution types creates a new family of devices that maximizes the strengths of each technology to create a more cost-effective, configurable, high-performance power conversion solution. These products allow the development of flexible power supplies that can be configured perfectly to the target application with minimal external components. In addition, these devices can be programmed to dynamically respond to measurements or events within the system, dynamically tailoring the operation to the environment, or intelligently responding to faults for robust operation.This device contains two independent outer control loops, which can be configured with separate feedback networks, and separate references. The analog voltage loop can be set to control a constant voltage, or the analog current loop can be used to set a constant current on the output. Regardless of which outer loop is being used, both outer loops take advantage of a faster, inner current loop for peak current mode control with fast transient response. With this unique architecture, switching between constant-voltage and constant-current operation is smooth and monotonic; it can be done dynamically during operation without glitching or undesirable transient effects.

Features

  • Smooth, dynamic transitions from constant-current to constant-voltage operation using the unique control loop architecture
  • Dynamically adjustable output current and output voltage over a wide operating range
  • Wide operating voltage range: 4.5-42V
  • Analog peak-current mode Pulse-Width Modulation (PWM) control
  • Integrated 8-Bit PIC® Microcontroller
  • Significant configurability: adjustable output voltage, output current, MOSFET deadtime, leading edge blanking time, thermal responses, slope compensation, over-current protection, over and under voltage lockout levels
  • Available fixed frequency or quasi-resonant operation, adjustable 31 kHz to 2 MHz
  • I2C communication interface
  • 13 GPIO
  • Integrated synchronous low-side MOSFET drivers
  • Integrated high voltage linear regulator, with external output
  • Integrated temperatures sense diode
  • Integrated 10 bit A/D converter
  • Minimal external components needed
  • Custom algorithm support
  • Topologies supported include Boost, SEPIC, Flyback, and Cuk

More information

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV SMT Tact Switch 6x6 mm, 4.3 mm, 160 g
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
Check availability