IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP2562FDT | Demoboard MPFS-ICICLE-KIT

High-speed CAN FD Transceiver with Standby Mode and VIO Pin

Overview

TopologyOther Topology
IC revision1.0

Description

The MCP2561/2FD is a Microchip Technology Inc. second generation high-speed CAN transceiver. It offers the same features as the MCP2561/2. Additionally, it guarantees Loop Delay Symmetry in order to support the higher data rates required for CAN FD. The maximum propagation delay was improved to support longer bus length. The device meets the automotive requirements for CAN FD bit rates exceeding 5 Mbps, low quiescent current, electromagnetic compatibility (EMC) and electrostatic discharge (ESD). The device family members are MCP2561FD with SPLIT pin and MCP2562FD with VIO pin.

Features

  • Optimized for CAN FD (Flexible Data rate) at 2, 5 and 8 Mbps Operation
  • Maximum Propagation Delay: 120 ns
  • Loop Delay Symmetry: -10%/+10% (2 Mbps)
  • Implements ISO-11898-2 and ISO-11898-5 Standard Physical Layer Requirements
  • AEC-Q100 Grade 0
  • Very Low Standby Current (5 μA, typical)
  • VIO Supply Pin to Interface Directly to CAN Controllers and Microcontrollers with 1.8V to 5.5V I/O
  • SPLIT Output Pin to Stabilize Common Mode in Biased Split Termination Schemes
  • CAN Bus Pins are Disconnected when Device is Unpowered
  • An Unpowered Node or Brown-Out Event will Not Load the CAN Bus
  • Detection of Ground Fault:
  • Permanent Dominant Detection on TXD
  • Permanent Dominant Detection on Bus
  • Power-on Reset and Voltage Brown-Out Protection on VDD Pin
  • Protection Against Damage Due to Short-Circuit Conditions (Positive or Negative Battery Voltage)
  • Protection Against High-Voltage Transients in Automotive Environments
  • Automatic Thermal Shutdown Protection
  • Suitable for 12V and 24V Systems
  • Meets or exceeds stringent automotive design requirements including “Hardware Requirements for LIN, CAN and FlexRay Interfaces in Automotive Applications”, Version 1.3, May 2012
  • Radiated emissions @ 2 Mbps with Common Mode Choke (CMC)
  • DPI @ 2 Mbps with CMC
  • High ESD Protection on CANH and CANL, meeting IEC61000-4-2 up to ±14 kV
  • Available in PDIP-8L, SOIC-8L and 3x3 DFN-8L
  • Temperature ranges:
  • Extended (E): -40°C to +125°C
  • High (H): -40°C to +150°C

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header - Dual, 40, Straight

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins40 
TypeStraight 
MountTHT 
Length50.8 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability