IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP3564T-E/NC | Demoboard MCP3564 ADC EVALUATION BOARD

MCP3564 ADC EVALUATION BOARD V2 FOR PIC32 MCUS

Overview

TopologyADC
IC revision1

Description

The MCP3564 is a 4-channel, 24-bit, Delta-Sigma Analog-to-Digital Converter (ADC) with programmable data rate of up to 153.6 kSPS. It offers integrated features such as internal oscillator, temperature sensor and burnout sensor detection, in order to reduce system component count and total solution cost.The MCP3564 ADC is fully configurable with Oversampling Ratio (OSR) from 32 to 98304 and gain from 1/3X to 64X. These devices include an internal sequencer (SCAN mode) with multiple monitor channels and a 24-bit timer to be able to automatically create conversion loop sequences without needing MCU communications. Advanced security features, such as CRC and register map lock, can ensure configuration locking and integrity, as well as communication data integrity for secure environments.

Features

  • 24-bit Resolution
  • Four Differential or Eight Single-ended Input Channels
  • Programmable Gain: 0.33, 1, 2, 4, 8, 16, 32, 64
  • Programmable Data Rates: Up to 153.6kSPS
  • Internal Oscillator or External Clock Selection
  • Internal Temperature Sensor
  • Low Noise: 90nVRMS
  • Low Offset Error and Gain Error Drift
  • 106.7 dB SINAD, -116 dBc THD, 120 dBc SFDR
  • Burnout Current Sources for Sensor Open/Short Detection
  • Differential Voltage Reference Inputs
  • Internal Conversion Sequencer(SCAN Mode) for
  • Automatic Multiplexing

Typical applications

  • Factory antomation and process controls, Precision sensor transducers and transmitters:pressure, strain, flow and force measurement
  • Portable instrumentation

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
Fl(mm)
Packaging
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 10 µF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±10% 
Rated Voltage10 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Height1.6 mm
–
–
–
–
–Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage12 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTape and Reel 
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
–Check availability