IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP33121D-10 | Demoboard ADM00873

MCP331x1 16/14/12-Bit 1 Msps SAR ADC

Overview

TopologyOther Topology
Output 15 V
IC revisionA

Description

The MCP33111 12-bit Analog-to-Digital Converter (ADC) features a full differential input, high performance and low power consumption in a small package, making it ideal for battery powered systems and remote data acquisition applications. The MCP33111 features a successive approximation register (SAR) architecture and an industry-standard SPI serial interface, allowing 12-bit ADC capability to be added to any PIC® microcontroller. The MCP33111 features1M samples/second, 1 input channel, low power consumption (0.8µA typical standby, 1.6mA typical active), and is available in 10 pin MSOP. Applications for the MCP33121 include high-precision data acquisition, medical instrumentation, motor control applications, battery operated applications, switch-mode power supply applications.

Features

  • 12-bit resolution
  • Differential input
  • SPI interface
  • ±0.06 LSB Typical DNL
  • ±0.12 LSB Typical INL
  • 1 Msps sample rate
  • -40 to +85°C temperature range

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
fres(MHz)
Version
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 1000 µH, 0.25 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Rated Current0.25 A
Saturation Current @ 10%0.27 A
Self Resonant Frequency2.3 MHz
VersionHeat Shrinking Tube 
DC Resistance6 Ω
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, 0.6 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.6 A
VersionSMT 
Impedance @ 100 MHz1000 Ω
Maximum Impedance1050 Ω
Maximum Impedance120 MHz 
Rated Current 2830 mA
DC Resistance0.3 Ω
TypeWide Band 
Check availability