IC manufacturers Microchip

IC manufacturers (108)

Microchip MCP8024

3-Phase Brushless DC (BLDC) Motor Gate Driver with Power Module

Overview

TopologyBuck Converter
Input voltage7-28 V
Output 115 A
IC revisionA

Description

The MCP8024 is a 3-Phase Brushless DC (BLDC) power module. The MCP8024 device integrates three half-bridge drivers to drive external NMOS/NMOStransistor pairs configured to drive a 3-phase BLDC motor, a comparator, a voltage regulator to provide bias to a companion microcontroller, power monitoring comparators, an overtemperature sensor, two level translators and three operational amplifiers for motor current monitoring.

The MCP8024 has three half-bridge drivers capable of delivering a peak output current of 0.5A at 12V for driving high-side and low-side NMOS MOSFET transistors. The drivers have shoot-through,overcurrent, and short-circuit protection.

The MCP8024 buck converter is capable of delivering 750 mW of power for powering a companion microcontroller. The buck regulator may be disabled if not used. The on-board 5V and 12V low dropout voltage regulators are capable of delivering 20 mA of current.

The MCP8024 operation is specified over a temperature range of -40°C to +150°C.

Package options include the 40-lead 5x5 QFN and 48- lead 7x7 TQFP.

Features

  • Three Half-bridge Drivers Configured to DriveExternal High-Side NMOS and Low-Side NMOSMOSFETs:
  • Independent input control for high-side NMOS and low-side NMOS MOSFETs
  • Peak output current: 0.5A @ 12V
  • Shoot-through protection
  • Overcurrent and short circuit protection
  • Adjustable Output Buck Regulator (750 mW)
  • Fixed Output Linear Regulators:
  • 5V @ 20 mA
  • 12V @ 20 mA
  • Internal Bandgap Reference
  • Three Operational Amplifiers for Motor Phase Current Monitoring and Position Detection
  • Overcurrent Comparator
  • Two Level Translators
  • Operational Voltage Range 6 - 40V
  • Undervoltage Lockout (UVLO): 6V
  • Overvoltage Lockout (OVLO): 28V
  • Transient (100 ms) Voltage Tolerance: 48V
  • Extended Temperature Range: TA -40 to +150°C
  • Thermal Shutdown

Typical applications

  • Home Appliances
  • Permanent Magnet Synchronous Motor (PMSM) Control
  • Automotive Fuel, Water, Ventilation Motors
  • Hobby Aircraft, Boats, Vehicles

Parts approved by Microchip

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.95 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
MountSMT 
–Check availability