IC manufacturers M3 Technology (M3Tek)

IC manufacturers (108)

M3 Technology (M3Tek) MT8101 | Demoboard MT8101 Demo Board

5V Input 1A 2.3MHz Synchronous Step-Down Converter

Overview

TopologyOther Topology
Input voltage2.5-6 V
Output 11 A
IC revision0.3

Description

The MT8101 is a 2.3MHz, 1A constant on-time (COT) controlled synchronous step-down converter. It can operate with input voltage from 2.5V to 6V and provide Fixed Output Voltage 0.9V,1.1V, 1.2V and 1.3V. The constant on-time control scheme simplifies loop compensation and offers excellent load transient response. MT8101 consumes extremely low 26µA quiescent current hence achieves superior light load efficiency. The high gain error amplifier in the control loop provides excellent load and line regulation. Proprietary adaptive on-time helps MT8101 to achieve nearly constant switching frequency across load range. MT8101 has cycle-by-cycle current limit and hiccup mode to protect over-load or short circuit fault conditions.

Features

  • Wide Input Range from 2.5V to 6V
  • Proprietary Fast Transient Constant On Time Architecture Stable with low ESR Ceramic Output Capacitors
  • +/- 2% VOUT accuracy
  • 2.3MHz Switching Frequency
  • 26µA Low Quiescent Current
  • 1A Continuous Output Current,1.5A Peak Current
  • 100% Duty Cycle Operation
  • Built-in 230mΩ/120mΩ Power Switches
  • Internal 110µsec Soft-Start
  • Cycle-by-cycle Current Limit Protection
  • Over-Load and Short Circuit Hiccup Mode
  • Input Under/Over Voltage Lockout
  • Output Discharging Function in Shutdown
  • Thermal Shutdown Protection
  • Hiccup Mode for Short Circuit and Over-Load Protection
  • Available in DFN1.2x1.2_6L Package
  • Pb-Free RoHS Compliant

Typical applications

  • WiFi RF Modules
  • Solid-State and Hard Disk Drives
  • Smart Phone and Tablets
  • DC/DC Micro Modules

More information

Parts approved by M3 Technology (M3Tek)

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 19.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current19.4 A
Saturation Current @ 10%10 A
Saturation Current @ 30%21 A
DC Resistance4.79 mΩ
Self Resonant Frequency69 MHz
MaterialSuperflux 
Packaging Unit800 
–Check availability