IC manufacturers Macnica

IC manufacturers (108)

Macnica LT3999 | Demoboard ALT3999ISOPWREF

24V/±15V/±12V/±5V Output Isolated DC/DC Board with LT3999

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage5-24 V
Output 124 V / 0.1 A
IC revisionB

Description

Equipment like industrial machinery and test instrument contains a lot of high-precision analog signal processing circuitry for sensing. Most of the time, those analog circuitries require positive and negative power lines. In addition, the power lines have to be isolated for reliability to prevent unexpected failure on sensor nodes to spread across the whole system.

Features

  • Designed for evaluation of two types of isolated power supplies.
  • Power Circuit type 1: Input 24V, Output -operationally isolated voltage selectable (±15V, ±12V, or ±5V) by jumper pins
  • Power circuit type 2: Input variable 5~24V, Output operationally isolated power at the same voltage as input (nominal tolerance ±10%)

Typical applications

  • Distributed Power, Multiple Output Supplies, Positive-to-Negative Supplies
  • Noise Immunity in Data Acquisition, RS232 and RS485
  • Medical Instrument and Safety
  • Low Noise Isolated Supplies

Parts approved by Macnica

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
Pins
Type
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
Color
Gender
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 47 µH, 0.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance47 µH
Performance Rated Current0.55 A
Saturation Current @ 30%1.5 A
DC Resistance2090 mΩ
Self Resonant Frequency8 MHz
Operating Voltage80 V
MountSMT 
Pins2 
–
Length3 mm
Height1.5 mm
Rated Current0.39 A
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins1 
–
Length2.44 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +125 °C
PackagingBag 
ColorBlue 
GenderJumper 
–Check availability
SPECWR-PHD Pin Header - Dual, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
MountTHT 
Pins6 
TypeStraight 
Length7.62 mm
–
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–
GenderPin Header 
–Check availability