IC manufacturers Macnica

IC manufacturers (108)

Macnica LT8316 | Demoboard 12V Output Isolated AC/DC (JPN) Board with LT8316

Overview

TopologyBuck Converter
Input voltage85-282 V
Output 112 V / 4 A
IC revision1.00

Description

We have developed an AC/DC reference board capable of 12V output, specialized for industrial equipment such as industrial inverters, power conditioners, and PLCs. It is a reference board for low power consumption and compact AC/DC isolated power supply with built-in rectifier circuit so that AC power can be directly input.As AC power input, it supports single phase (100V, 200V) and can be applied to various systems according to customer's application. This reference board uses an isolated power flyback controller IC (type: LT8316) from Analog Devices.Others are designed using a common mode inductor (Wurth Elektronik model: 744821240) and a transformer (Wurth Elektronik model: 750317463)

Features

  • Wide Input Voltage Range: 16V to 600V
  • No optical isolator required for regulation
  • Quasi-resonant boundary mode operation
  • Constant current and constant voltage regulation
  • Low ripple light load Burst Mode???? operation
  • Low Quiescent Current: 75μA
  • Programmable current limit and soft start
  • TSSOP package with space for high voltage pins

Typical applications

  • industrial inverters, power conditioners, and PLCs

More information

Parts approved by Macnica

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
C
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
Packaging
VIN
VOut1(V)
IOut1(A)
Vaux(V)
RDC 1(Ω)
RDC 2(Ω)
RDC 3(Ω)
fswitch(kHz)
NPRI : NSEC : NAUX
ISAT(A)
Size
G(mm)
Working Voltage(V (AC))
Operating Temperature
IR(A)
L(mH)
RDC max.(mΩ)
VR(V (AC))
VT(V (AC))
Material
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
Pitch5 mm
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Rated Current16 A
–
–
–
–
–
Length10 mm
–
Height12.6 mm
MountTHT 
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
–
–
–
–
Pitch2.54 mm
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Rated Current3 A
–
–
–
–
–
Length7.62 mm
–
–
MountTHT 
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
–
–
–
–
Pitch5 mm
–
PackagingBox 
–
–
–
–
–
–
–
–
–
–
–
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
Rated Current16 A
–
–
–
–
–
Length15 mm
–
Height12.6 mm
MountTHT 
–Check availability
SPECWE-CMB Common Mode Power Line Choke, 4, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins4 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
SizeXS 
Pin length2.5 mm
–
Operating Temperature -40 °C up to +125 °C
Rated Current1.5 A
Inductance4 mH
DC Resistance140 mΩ
Rated Voltage250 V (AC)
Insulation Test Voltage1500 V (AC)
MaterialMnZn 
Length15.8 mm
Width7.8 mm
Height18 mm
MountTHT 
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Capacitance1500 µF
Endurance 10000
Ripple Current2240 mA
Leakage Current375 µA
Dissipation Factor14 %
Pitch5 mm
Diameter13 mm
PackagingAmmopack 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V (AC)
–
–
Length25 mm
–
–
–
–Check availability
SPECWE-OLLT Offline Flyback Transformers, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Input Voltage 57 - 424 V (AC)
Output Voltage 112 V
Output Current 14 A
Auxiliary Voltage12 V
DC Resistance 10.615 Ω
DC Resistance 20.025 Ω
DC Resistance 30.2 Ω
Switching Frequency 100
Turns Ratio8:1:1 
Saturation Current5.5 A
SizeRM10 
–
–
Operating Temperature -40 °C up to +125 °C
–
Inductance0.44 mH
–
–
Insulation Test Voltage3000 V (AC)
–
Length31.5 mm
Width31.5 mm
Height20.5 mm
MountTHT 
–Check availability