IC manufacturers M3 Technology (M3Tek)

IC manufacturers (108)

M3 Technology (M3Tek) MT8106 | Demoboard MT8106 Demo

2.7V to 5.5V 6A 2.2MHz Fast-PWM Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage2.7-5.5 V
Output 16 A
IC revision0.1

Description

The MT8106 is a 6A high efficiency constant ontime controlled synchronous step-down converter. It operates with input voltage from 2.7V to 5.5V and provides output range from 0.61V to as high as input level, thanks to its 100% duty cycle operation. Its advanced constant on-time control Fast-PWM scheme simplifies loop compensation and offers excellent load transient response while maintaining a relatively constant 2.2MHz switching frequency. The high gain error amplifier in the control loop provides excellent load and line regulation. For fault tolerant operation, MT8106 has cycle-by-cycle current limit protection and hiccup mode for short circuit or over-load condition.MT8106 is available in 14 lead QFN3mmx4mm package and ideal for high performance, portable applications.

Features

  • Wide Input Range from 2.7V to 5.5V
  • MT8106: 2.2MHz with Forced PWM Mode.
  • 6A Output Current, Peak up to 8A.
  • High Efficiency up to 97%
  • Output Voltage as low as 0.61V
  • 100% Duty Cycle Operation
  • +/- 0.5% 0.61V Feedback Voltage Accuracy
  • Built-in Ultra Low Ron High Side 16.5mΩ and Low Side 11.5mΩ Power Switches
  • Cycle-by-cycle Current Limit Protection
  • Hiccup Mode for Short Circuit and Over-Load Protection
  • Open Drain Power Good Indicator
  • Thermal Shutdown Protection
  • Stable with low ESR ceramic Output Capacitors
  • Available in a Small QFN3mmx4mm_14L Package
  • Pb-Free RoHS Compliant

Typical applications

  • Portable / Handheld Devices
  • WiFi Module, Set-top Boxes. DC/DC Micro Modules
  • Fully support 802.11AX/BE, Solid-State and Hard Disk Drives

More information

Parts approved by M3 Technology (M3Tek)

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.22 µH, 45 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Performance Rated Current45 A
Saturation Current @ 10%23.9 A
Saturation Current @ 30%57.4 A
DC Resistance0.9 mΩ
Self Resonant Frequency130 MHz
MountSMT 
–Check availability