Topology | Other Topology |
Switch interface
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Mount | IR (mA) | Working Voltage (V (AC)) | Ingress Protection Code | f | Center Contact | Operating Temperature | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | Z @ 1 GHz (Ω) | Pins (pcs) | Rows | Gender | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 65100516121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts | Mini USB | Type B | SMT | – | 30 | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Tape and Reel & Mylar | – | – | – | – | – | Horizontal | 1 | – | 5 | – | Receptacle | |
![]() | 61400416121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-COM USB 2.0 Horizontal THT | USB 2.0 | Type B | THT | – | 30 | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | Tray | – | – | – | – | – | Horizontal | 1.5 | – | 4 | – | Receptacle | |
![]() | 742792651 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | SMT | 1000 | – | – | – | – | -55 °C up to +125 °C | – | 1.6 | – | 0.8 | – | – | – | – | – | 600 | 800 | 200 MHz | 1000 | 0.2 | High Current | 0.8 | 258 | – | – | – | ||
![]() | 74279226101 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | – | – | SMT | – | – | – | – | – | -55 °C up to +125 °C | – | 4.5 | – | 2.3 | – | – | – | – | – | 100 | 160 | 1100 MHz | 8000 | 0.006 | High Current | 8 | 150 | – | – | – | ||
![]() | 418117270904 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Compact THT with Raised Actuator 2.54 mm | – | – | – | 25 | – | – | – | – | -40 °C up to +85 °C | 4 | 11.16 | not specified | – | 800 | 2000 | White | – | Tube | – | – | – | – | – | – | – | – | 4 | – | – | |
![]() | 418117270906 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WS-DITV Compact THT with Raised Actuator 2.54 mm | – | – | – | 25 | – | – | – | – | -40 °C up to +85 °C | 6 | 16.24 | not specified | – | 800 | 2000 | White | – | Tube | – | – | – | – | – | – | – | – | 6 | – | – | |
![]() | 430182043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV SMT Tact Switch 6x6 mm | – | – | – | – | – | None | – | – | -40 °C up to +85 °C | – | – | not specified | 4.3 | 160 | 1000000 | Black | – | Tape and Reel | – | – | – | – | – | – | 0.05 | – | – | – | – | |
![]() | 434123043816 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm | – | – | – | – | – | None | – | – | -40 °C up to +85 °C | – | – | not specified | 4.3 | 160 | 50000 | Black | – | Tape and Reel | – | – | – | – | – | – | 0.05 | – | – | – | – | |
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | 800 | 2000 | Red | SPDT | Bulk | – | – | – | – | – | – | 0.5 | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | THT | – | 250 | – | – | – | -40 °C up to +105 °C | – | 7.62 | – | – | – | – | – | – | Bag | – | – | – | – | – | Straight | 3 | – | 3 | Single | Pin Header | |
![]() | 60312102114405 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-SMA PCB THT/THR/SMT | – | – | SMT | – | – | None | DC~18 GHz | Ø 1.27 | -65 °C up to +165 °C | – | – | – | – | – | – | – | – | Tape and Reel with Film | – | – | – | – | – | – | – | – | – | – | Jack |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | Interface Type | Mount | IR (mA) | Working Voltage (V (AC)) | Ingress Protection Code | f | Center Contact | Operating Temperature | Poles | L (mm) | Vaporphase process | H (mm) | Operation Force (g) | Electrical Life (Cycles) | Actuator Color | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | IR (A) | Z @ 1 GHz (Ω) | Pins (pcs) | Rows | Gender | Samples |
---|