IC manufacturers Macnica

IC manufacturers (108)

Macnica ADUM4121ARIZ | Demoboard SiC_DoublePulseBoard_1Ch

Overview

TopologyOther Topology

Typical applications

  • Industrial inverters
  • Switching power supplies

Parts approved by Macnica

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
C
Tol. C
Size
Operating Temperature
DF(%)
RISO
L(mm)
Fl(mm)
Ceramic Type
Packaging
VR 2(V (DC))
dV/dt(V/µs)
DF @ 1 kHz(%)
Pitch(mm)
Qmin.
Q
VIN
VOut1(V)
IOut1(mA)
n
ISAT(A)
LS(nH)
VT(V (AC))
IC Reference
Class
Ingress Protection Code
Mount
Center Contact
Endurance(h)
IRIPPLE(mA)
Z(mΩ)
ILeak(µA)
Ø D(mm)
W(mm)
H(mm)
IR(A)
Ti
Tl(mm)
Pins
Winding Style
Number of windings
L(µH)
Zmax(Ω)
IR(mA)
RDC max.(Ω)
VR(V)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCC SMT Mono-color Chip LED Compact, 570 nm, Bright Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]570 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]572 nm
Luminous Intensity [typ.]50 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
Size0402 
Operating Temperature -40 °C up to +85 °C
–
–
Length1 mm
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
Width0.5 mm
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 590 nm, Yellow
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]590 nm
Emitting ColorYellow 
Peak Wavelength [typ.]595 nm
Luminous Intensity [typ.]70 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
Size0402 
Operating Temperature -40 °C up to +85 °C
–
–
Length1 mm
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
Width0.5 mm
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCC SMT Mono-color Chip LED Compact, 625 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]100 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]120 °
–
–
Size0402 
Operating Temperature -40 °C up to +85 °C
–
–
Length1 mm
–
–
PackagingTape and Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountSMT 
–
–
–
–
–
–
Width0.5 mm
Height0.4 mm
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-SL2 SMT Common Mode Line Filter, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
Length9.2 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Leakage Inductance60 nH
Insulation Test Voltage500 V (AC)
–
–
–
MountSMT 
–
–
–
–
–
–
Width6 mm
Height5 mm
–
–
–
Pins4 
Winding Stylebifilar 
Number of windings2 
Inductance25 µH
Maximum Impedance2800 Ω
Rated Current1000 mA
DC Resistance0.12 Ω
Rated Voltage80 V
–Check availability
SPECWCAP-ASLL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance47 µF
Capacitance±20% 
Size6.3 x 5.5 
Operating Temperature -55 °C up to +105 °C
Dissipation Factor14 %
Insulation Resistance2.12766 MΩ
Length5.5 mm
–
–
Packaging15" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountV-Chip SMT 
–
Endurance 2000
Ripple Current230 mA
Impedance440 mΩ
Leakage Current11.8 µA
Diameter6.3 mm
Width6.6 mm
–
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±10% 
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length1 mm
Pad Dimension0.25 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.5 mm
Height0.5 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance1 µF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.5 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance470 pF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3 %
Insulation Resistance5 GΩ
Length1.6 mm
Pad Dimension0.4 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width0.8 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 nF
Capacitance±5% 
Size1206 
Operating Temperature -55 °C up to +125 °C
–
Insulation Resistance10 GΩ
Length3.2 mm
Pad Dimension0.6 mm
Ceramic TypeNP0 Class I 
Packaging7" Tape & Reel 
–
–
–
–
–
Q-Factor1000 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width1.6 mm
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Length3.2 mm
Pad Dimension0.6 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width1.6 mm
Height0.8 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V
–Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance330 nF
Capacitance±10% 
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance1.5 GΩ
Length3.2 mm
Pad Dimension0.6 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width1.6 mm
Height0.95 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage16 V
–Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance0.01 GΩ
Length3.2 mm
Pad Dimension0.3 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width2.5 mm
Height2 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–Check availability
SPECWP-BUTR REDCUBE PRESS-FIT with internal thread, two-rows, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +150 °C
–
–
–
–
–
PackagingTray 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
MountPress-Fit 
–
–
–
–
–
–
Width9 mm
Height7 mm
Rated Current160 A
Inner ThreadM5 
Thread Length6 mm
Pins8 
–
–
–
–
Rated Current160000 mA
–
–
–Check availability
SPECWE-FLYLT Flyback Transformers for Linear Technology, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
SizeEP10 
Operating Temperature -40 °C up to +125 °C
–
–
Length13.34 mm
–
–
PackagingTape and Reel 
–
–
–
–
–
–
Input Voltage 8 - 32 V (DC)
Output Voltage 124 V
Output Current 1320 mA
Turns Ratio1:2 
Saturation Current7.5 A
Leakage Inductance1000 nH
Insulation Test Voltage1500 V (AC)
IC ReferenceLT8302 
–
–
MountSMT 
–
–
–
–
–
–
Width15.24 mm
Height11.43 mm
–
–
–
–
–
–
Inductance9 µH
–
–
–
–
–Check availability
SPECWCAP-FTBE Film Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance4.7 µF
Capacitance±10% 
SizePitch 37.5 mm 
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance638.3 MΩ
Length42 mm
–
–
PackagingCarton 
Rated Voltage 2800 V (DC)
Rate of Voltage Rise16 V/µs
Dissipation Factor1 %
Pitch37.5 mm
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width31 mm
Height43 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage1000 V
–Check availability
SPECWCAP-CSMH Mid and High Voltage, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance4.7 nF
Capacitance±10% 
Size1812 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Length4.5 mm
Pad Dimension0.5 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
Q-Factor600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width3.2 mm
Height2 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage2000 V
–Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance10 µF
Capacitance±10% 
Size1210 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Length3.2 mm
Pad Dimension0.6 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
Q-Factor [1]600 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width2.5 mm
Height2.5 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage50 V
–Check availability
SPECWR-SMA PCB THT/THR/SMT, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
Operating Temperature -65 °C up to +165 °C
–
Insulation Resistance5000 MΩ
–
–
–
PackagingTray 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
ClassIndustrial 
Ingress Protection CodeNone 
MountTHT 
Center ContactØ 1.27 
–
–
Impedance50000 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-CSST Soft Termination, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance330 nF
Capacitance±10% 
Size0805 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance1.5 GΩ
Length2 mm
Pad Dimension0.5 mm
Ceramic TypeX7R Class II 
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Width1.25 mm
Height1.25 mm
–
–
–
–
–
–
–
–
–
–
Rated Voltage25 V
–Check availability
SPECWR-MMCX PCB THT/SMT, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-MMCX PCB THT/SMT
–
–
–
–
–
–
–
–
–
–
Operating Temperature -55 °C up to +155 °C
–
Insulation Resistance1000 MΩ
–
–
–
PackagingTape and Reel with Film 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
Ingress Protection CodeNone 
MountSMT 
Center ContactØ 0.7 
–
–
Impedance50000 mΩ
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability