IC manufacturers Macnica

IC manufacturers (108)

Macnica LT8316 | Demoboard 12V Output ACDC Board with LT8316+SiC

Overview

TopologyBuck Converter
Input voltage85-528 V
Output 112 V / 4 A
IC revision1.00

Description

We have developed an AC/DC reference board capable of 12V output, specialized for industrial equipment such as industrial inverters, power conditioners, and PLCs. It is a reference board for low power consumption and compact AC/DC isolated power supply with built-in rectifier circuit so that AC power can be directly input.It supports single-phase (100V, 200V) and three-phase (200V, 480V) as AC power input, and can be applied to various systems according to customer's application. A DC input terminal is also available as an option.This reference board uses an isolated power flyback controller IC from Analog Devices, Inc. (model: LT8316EFE#TRPBF). Others are designed using SiC FET (Qorvo model: UJ3C120150K3S) and inductor (Wurth Elektronik model: 7447480102).

Features

  • Wide Input Voltage Range: 16V to 600V
  • No optical isolator required for regulation
  • Quasi-resonant boundary mode operation
  • Constant current and constant voltage regulation
  • Low ripple light load Burst Mode???? operation
  • Low Quiescent Current: 75μA
  • Programmable current limit and soft start
  • TSSOP package with space for high voltage pins

Typical applications

  • industrial inverters, power conditioners, and PLCs

More information

Parts approved by Macnica

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
Mount
H(mm)
Working Voltage(V (AC))
Operating Temperature
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 1379 - Wire Protector 7.50mm pitch - Horizontal cable entry - THT, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
–
Rated Current24 A
–
–
–
–
–
–
–
–
–
–
Pitch7.5 mm
–
Length15 mm
PackagingBox 
MountTHT 
–
Working Voltage750 V (AC)
Operating Temperature -30 °C up to +110 °C
–Check availability
SPECWR-TBL Series 101 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 26 to 14 (AWG) 0.5 to 2.5 (mm²)
–
Rated Current16 A
–
–
–
–
–
–
–
–
–
–
Pitch5 mm
–
Length10 mm
PackagingBox 
MountTHT 
Height12.6 mm
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWR-TBL Series 1379 - Wire Protector 7.50mm pitch - Horizontal cable entry - THT, 3, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityNo 
TypeHorizontal Cable Entry 
Wire Section 30 to 12 (AWG) 0.05 to 3.31 (mm²)
–
Rated Current24 A
–
–
–
–
–
–
–
–
–
–
Pitch7.5 mm
–
Length22.5 mm
PackagingBox 
MountTHT 
–
Working Voltage750 V (AC)
Operating Temperature -30 °C up to +110 °C
–Check availability
SPECWR-PHD Pin Header - Single, 3, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins3 
–
–
–
TypeStraight 
–
–
Rated Current3 A
–
–
–
–
–
–
–
–
–
–
Pitch2.54 mm
–
Length7.62 mm
PackagingBag 
MountTHT 
–
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance1000 µH
Rated Current0.8 A
Saturation Current @ 10%0.9 A
DC Resistance1.15 Ω
Self Resonant Frequency1.1 MHz
VersionStandard 
–
–
–
–
–
–
–
–
Length10.5 mm
–
MountTHT 
Height14.5 mm
–
Operating Temperature -40 °C up to +125 °C
–Check availability
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
Capacitance1500 µF
Rated Voltage25 V (DC)
Endurance 10000
Ripple Current2240 mA
Leakage Current375 µA
Dissipation Factor14 %
Pitch5 mm
Diameter13 mm
Length25 mm
PackagingAmmopack 
–
–
–
–
–Check availability