IC manufacturers Macnica

IC manufacturers (108)

Macnica 5CSTFD6D5F31I7

Overview

TopologyFPGA
IC revisionA

Description

The Sodia evaluation board is enabling to evaluate more widely applications of ARM®Cortex®-A9 by higher extensibility with two extension connectors(HSMC). This evaluation board enables to develop the embedded system designs quickly which can bridge to the real applications.And the Sodia is a higher model of Macnica Helio SoC Evaluation Kit (Cyclone®V SoC starter kit) and is most suitable for users who hope the expansion from Helio. Around HPS function same as Helio, and software is compatible.

Typical applications

  • Sodia Cyclone V SoC evaluation board

More information

Parts approved by Macnica

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
RDC max.(mΩ)
VOP(V)
Size
Version
Pins
Gender
Type
Variant
Operating Temperature
Durability
Application
Interface Type
PCB Thickness(mm)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 0.47 µH, 7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.47 µH
Rated Current7 A
Saturation Current6.5 A
Self Resonant Frequency300 MHz
MountSMT 
–
DC Resistance7.8 mΩ
–
Size8020 
–
Pins2 
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–Check availability
SPECWE-PD SMT Power Inductor, 1.5 µH, 4.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Rated Current4.3 A
–
Self Resonant Frequency75 MHz
MountSMT 
Performance Rated Current6.4 A
DC Resistance18 mΩ
Operating Voltage120 V
Size7345 
VersionRobust 
Pins2 
–
–
–
Operating Temperature -40 °C up to +125 °C
–
–
–
–
–
–
–Check availability
SPECWR-USB Standard Connectors, –, 1.5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current1.5 A
–
–
MountSMT 
–
–
–
–
–
Pins4 
GenderReceptacle 
TypeHorizontal 
Variantwith Pegs 
Operating Temperature -40 °C up to +85 °C
Durability1 500 Mating cycles 
ApplicationUSB 2.0 
Interface TypeType A 
–
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability
SPECWR-USB Standard Connectors, –, 1.5 A

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current1.5 A
–
–
MountSMT 
–
–
–
–
–
Pins4 
GenderReceptacle 
TypeHorizontal 
Variantwith Pads & Pegs 
Operating Temperature -40 °C up to +105 °C
Durability1 500 Mating cycles 
ApplicationUSB 2.0 
Interface TypeType B 
PCB Thickness1.6 mm
Working Voltage30 V (AC)
PackagingTape and Reel 
–Check availability
SPECWR-CRD SD Card Connectors, –, 0.5 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
Rated Current0.5 A
–
–
MountSMT 
–
–
–
–
–
Pins9 
GenderReceptacle 
TypePush & Push 
Variantwith Card Detection 
Operating Temperature -25 °C up to +85 °C
Durability10 000 Mating cycles 
ApplicationSD 
–
–
Working Voltage100 V (AC)
PackagingTape and Reel 
–Check availability