IC manufacturers M3 Technology (M3Tek)

IC manufacturers (108)

M3 Technology (M3Tek) MT8351 | Demoboard MT8351 Demo Board

5V Input 1A 1.5MHz 350nA IQ Synchronous Step-Down Converter

Overview

TopologyOther Topology
Input voltage2-5.5 V
Output 13.6 V / 1 A
IC revision0.11

Description

The MT8351 is a 1.5MHz, constant on-time (COT) controlled synchronous step-down converter with super-low IQ of 350nA. It can provide 1A output current with input voltage from 2.0V to 5.5V. The MT8351 family offers a wide range of output voltage from 0.4V to 3.6V with an external selection resistor.

Features

  • 350nA Operating Quiescent Current
  • 100% Duty- Cycle Operation with 0.5uA IQ
  • Input Range from 2.0V to 5.5V
  • 18 Selectable Output Voltage from 0.4V to 3.6V through VSET pin
  • +/- 1% VOUT Voltage
  • 1.5MHz Switching Frequency
  • 1A Continuous Output Current
  • Built-in 215mΩ/105mΩ Power Switches
  • Internal Soft-Start
  • Cycle-by-cycle Current Limit Protection
  • Input Under/Over Voltage Lockout
  • Output Discharging Function in Shutdown
  • Hiccup Mode for Short Circuit and Over-Load Protection
  • Thermal Shutdown Protection
  • Available in DFN2x2mm_6L package.
  • Pb-Free RoHS Compliant

Typical applications

  • Solid-State and Hard Disk Drivers
  • Wearable Electronics, Headsets, Headphones, and Earbuds
  • DC/DC Micro Modules
  • Headphones, and Earbuds
  • Smart Phone and Tablets

More information

Parts approved by M3 Technology (M3Tek)

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 19.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current19.4 A
Saturation Current @ 10%10 A
Saturation Current @ 30%21 A
DC Resistance4.79 mΩ
Self Resonant Frequency69 MHz
MaterialSuperflux 
Packaging Unit800 
–Check availability