Topology | FPGA |
IC revision | 1.0 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | L (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Qty. | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (A) | RDC max. (Ω) | VR (V) | Application | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691214310003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2143 - 3.81 mm Horiz. Entry Modular | PCB | Yes | 24 to 16 (AWG) 0.2 to 1 (mm²) | – | – | – | – | – | THT | 11.43 | – | – | – | – | – | – | – | – | 10 | – | – | Rising Cage Clamp | 3 | – | – | – | Horizontal | Box | |
![]() | 744227S | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WE-SL2 SMT Common Mode Line Filter | – | – | – | – | – | – | – | – | SMT | 9.2 | – | – | – | 1000 | sectional | 2 | 51 | 5500 | 1 | 0.16 | 80 | CAN | 4 | – | 5 | – | – | – | ||
![]() | 61300511821 | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | THT | 13.2 | – | – | – | – | – | – | – | – | 3 | – | – | – | 5 | Single | – | Socket Header | Straight | Tray | |
![]() | 9774050360R | SPEC | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SMSI SMT Steel Spacer with internal Thread M3 | – | – | – | – | – | – | – | – | – | 5 | M3 | 4.2 | 6 | 650 | – | – | – | – | – | – | – | – | – | – | – | – | – | Tape and Reel | |
![]() | 74438366015 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MAPI SMT Power Inductor | – | – | – | 8.45 | 13.2 | 18.5 | 35 | 80 | SMT | 5.6 | – | – | – | – | – | – | 1.5 | – | 6.7 | 0.0213 | – | – | – | – | 2.1 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 691214310003 | SPEC | – |
![]() | 744227S | SPEC | |
![]() | 61300511821 | SPEC | – |
![]() | 9774050360R | SPEC | – |
![]() | 74438366015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | PCB/Cable/Panel | Modularity | Wire Section | IRP,40K (A) | ISAT,30% (A) | RDC typ. (mΩ) | fres (MHz) | VOP (V) | Mount | L (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Qty. | Winding Style | Number of windings | L (µH) | Zmax (Ω) | IR (A) | RDC max. (Ω) | VR (V) | Application | Pins (pcs) | Rows | H (mm) | Gender | Type | Packaging | Samples |
---|