IC manufacturers Macnica

IC manufacturers (108)

Macnica LTC3304ARUCM

Overview

TopologyFPGA
IC revision1.00

Description

  • Sulfur Development Kit is worked with system-on-module (SOM) of mass production quality - The SOM used in the evaluation can be directly incorporated into the system!! - Provides a "evaluable" reference design from the day it is received. - Expands sensor interfaces primarily for industrial and robotics applications (Can be supported with Group B device) - HPS: 1G ethernet, USB_UART, USB3.1/2.0 - FPGA: PCIe Gen3x4, 10G SFP+, MIPI CSI-2, SLVS-EC, HDMI 2.0, Ethernet x2, CXP 2.0, Cameralink, CAN, External pin header - Supports 25G Ethernet for medical and broadcast equipment applications (Supported with Group A device in a future) - HPS: 1G ethernet, USB_UART, USB3.1/2.0 - FPGA: PCIe Gen4x4, 10G SFP+, 25G SFP28, HDMI 2.0 x2, Ethernet x2, SDI(TBD), External pin header

Typical applications

  • FPGA

More information

Parts approved by Macnica

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 0.33 µH, 8.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current8.7 A
Saturation Current @ 30%10.5 A
DC Resistance14 mΩ
Self Resonant Frequency140 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 0.68 µH, 3.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current3.3 A
Saturation Current @ 30%5.9 A
DC Resistance65 mΩ
Self Resonant Frequency130 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 1 µH, 3.55 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current3.55 A
Saturation Current @ 30%5.3 A
DC Resistance63 mΩ
Self Resonant Frequency80 MHz
Operating Voltage80 V
MountSMT 
–Check availability