IC manufacturers Lumissil Microsystems

IC manufacturers (108)

Lumissil Microsystems IS32LT3962 | Demoboard IS32LT3962

IS32LT3962 BOOST AND BUCK-BOOST EVALUATION BOARD

Overview

TopologyBoost Converter
Input voltage9-16 V
IC revisionA

Description

The IS32LT3962 is a multi-topology dual-channel peak current mode PWM controller designed to drive low side external NMOS FETs for wide input/output voltage range and high LED current applications.

Typical applications

  • LED lighting

Parts approved by Lumissil Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
Z(Ω)
IR(A)
RDC(mΩ)
VR(V (DC))
Winding Style
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 4.7 µH, 13.35 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current13.35 A
Saturation Current @ 30%16.65 A
DC Resistance8.65 mΩ
DC Resistance9.51 mΩ
Self Resonant Frequency22 MHz
MountSMT 
Rated Current9.5 A
DC Resistance8.65 mΩ
Check availability
SPECWE-CMDC Common Mode Data Line Filter, 9 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance9 µH
Impedance700 Ω
Rated Current8 A
DC Resistance6 mΩ
Rated Voltage80 V (DC)
Winding Stylesectional 
Check availability
SPECWE-XHMI SMT Power Inductor, 10 µH, 12.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current12.7 A
Saturation Current @ 30%20.3 A
DC Resistance11 mΩ
DC Resistance12.1 mΩ
Self Resonant Frequency14 MHz
MountSMT 
Rated Current9.4 A
DC Resistance11 mΩ
Check availability