IC manufacturers Lumissil Microsystems

IC manufacturers (108)

Lumissil Microsystems IS32PM3430 | Demoboard IS32PM3430

IS32PM3430 DEMO BOARD

Overview

TopologyBuck Converter
Input voltage9-16 V
Output 15 V / 6 A
IC revisionA

Description

The IS32PM3430 regulator is a fully integrated and high frequency synchronous step-down DC-DC converter that can drive a load current of up to 6A. It can operate within an input voltage range of 3.8V to 36V.

Typical applications

  • General-purpose power supply
  • Automotive LED lighting system; Automotive body electronics

Parts approved by Lumissil Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
Tol. L
IR,40K(A)
RDC typ.(mΩ)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMA SMD Power Inductor, 3.3 µH, 7.65 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current7.65 A
Saturation Current @ 10%6.7 A
Saturation Current @ 30%14.5 A
DC Resistance21.12 mΩ
Self Resonant Frequency31 MHz
MountSMT 
Inductance±20% 
Rated Current6 A
DC Resistance19.2 mΩ
MaterialHyperflux 
Check availability
SPECWE-LHMI SMT Power Inductor, 4.7 µH, 4.35 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current4.35 A
Saturation Current @ 10%3.85 A
Saturation Current @ 30%7.6 A
DC Resistance53 mΩ
Self Resonant Frequency25 MHz
MountSMT 
Inductance±20% 
Rated Current3.9 A
DC Resistance50 mΩ
Check availability