IC manufacturers M3 Technology (M3Tek)

IC manufacturers (108)

M3 Technology (M3Tek) MT3998M | Demoboard MT3998M Demo

28V 8A Fast-PWM Synchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage3-28 V
Switching frequency200-1200 kHz
Output 18 A
IC revision0.3

Description

The MT3998 is a fully integrated high efficiency synchronous step-down converter which requires a minimum number of external components. It offers a very compact solution with 8A continuous output current over a wide input range. The MT3998 employs proprietary Constant On-Time (COT) control scheme providing superior transient response and maintaining constant switching frequency in the continuous conduction mode operation. The external ramp compensation network allows stable operation with ultra-low equivalent series resistance (ESR) output ceramic capacitors. An error amplifier in the control loop provides excellent line and load regulation.

Features

  • Input Voltage Range from 3V to 28V.
  • ±1% 0.6V Feedback Voltage Accuracy
  • 8A continuous output current
  • Support 100% duty cycle Low Dropout Operation
  • Stable operation with output low ESR ceramic capacitors
  • Fast PWM COT control with superior transient performance
  • External Programmable and Synchronizable Switching frequency: 200KHz to 1.2MHz
  • Selectable Ultrasonic (UA) Mode or Pulse-Skip Mode (PSM) for High Light Load Efficiency
  • Integrate 20mΩ/10mΩ HS/LS Power Switches for QFN 3mmx3mm_16L Integrate 28mΩ/17mΩ HS/LS Power Switches for QFN 4mmx4mm_20L
  • Accurate 1.26V EN threshold with 280mV Hysteresis
  • 130µA Low Quiescent Current in PSM mode
  • Internal fixed or External programmable Soft-start Time
  • Output Discharging Function in Shutdown
  • Thermal Shutdown
  • Hiccup Mode Short Circuit Protection
  • Small 4mmx4mm 20 lead QFN / 3mmx3mm 16 lead QFN packages

Typical applications

  • Flat Panel Television and Monitors
  • Industrial PC,
  • Distributed Power Systems
  • Networking Systems

More information

Parts approved by M3 Technology (M3Tek)

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.33 µH, 30.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.33 µH
Performance Rated Current30.9 A
Saturation Current @ 10%15 A
Saturation Current @ 30%36 A
DC Resistance2.17 mΩ
Self Resonant Frequency119 MHz
MaterialSuperflux 
Packaging Unit800 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 19.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current19.4 A
Saturation Current @ 10%10 A
Saturation Current @ 30%21 A
DC Resistance4.79 mΩ
Self Resonant Frequency69 MHz
MaterialSuperflux 
Packaging Unit800 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 18 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current18 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%17 A
DC Resistance5.3 mΩ
Self Resonant Frequency63 MHz
MaterialWE-PERM 
Packaging Unit800 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.4 µH, 18.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.4 µH
Performance Rated Current18.6 A
Saturation Current @ 10%6.9 A
Saturation Current @ 30%17 A
DC Resistance4.75 mΩ
Self Resonant Frequency67 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.3 µH, 16.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current16.6 A
Saturation Current @ 10%5 A
Saturation Current @ 30%15 A
DC Resistance5.9 mΩ
Self Resonant Frequency54 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.7 µH, 14.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current14.9 A
Saturation Current @ 10%6 A
Saturation Current @ 30%15 A
DC Resistance7 mΩ
Self Resonant Frequency30 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 6 µH, 13.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6 µH
Performance Rated Current13.6 A
Saturation Current @ 10%6 A
Saturation Current @ 30%14 A
DC Resistance8.4 mΩ
Self Resonant Frequency22 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability