IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation MachXO5-55TD | Demoboard FPGA-EB-02076

Expand the Usability of the MachXO5-55TD with Arduino and Raspberry

Overview

TopologyOther Topology
IC revisionA

Description

The Lattice Semiconductor MachXO5™-NX Development Board allows you to investigate and experiment with the features of the LFMXO5-55TD device. The features of the MachXO5-55TD Development Board can assist you with the rapid prototyping and testing of their specific designs.Along with the LFMXO5-55TD device, the MachXO5-55TD Development Board also includes features to expand the usability of the LFMXO5-55TD with Arduino, Raspberry, FX12, Versa, and Aardvark headers.

Features

  • Support 2 SGMII with Gbe PHY RJ45 connector X 2
  • Support LPDDR4 2GB (16Gb)
  • Support Versa Headers bridge with Lattice ASC Demo Board to support L-ASC10
  • Utilize ADC interface with 10K POT
  • With Two 50 Pin FPC Connector (SLVS)

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
–
Length1 mm
–
–Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0603 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
Length1.6 mm
–
–Check availability
SPECWS-DITV Compact THT with Raised Actuator 2.54 mm, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
Rated Voltage24 V (DC)
–
Operating Temperature -40 °C up to +85 °C
–
Insulation Resistance100 MΩ
–
–
–
–
PackagingTube 
Poles3 
Length8.92 mm
Vaporphase processnot specified 
–Check availability