IC manufacturers Lattice semiconductor Corporation

IC manufacturers (107)

Lattice semiconductor Corporation MachXO5D-NX | Demoboard FPGA-EB-02071

Lattice Sentry Root of Trust Solution for MachXO5-NX

Overview

TopologyOther Topology
IC revision4.0

Description

The Lattice Sentry 4.0 Demo Board for MachXO5-NX helps you develop and test NIST 800-193-compliant PFR solution on a single board, using the MachXO5-NX FPGA as a Platform Root of Trust. The board communicates with the various FPGAs on the board over JTAG and UART interfaces. The device requires Lattice Propel development tool environment.The Lattice Sentry 4.0 Demo Board for MachXO5D-NX demonstrates the Lattice PFR system security capability on a hardware platform that can be controlled through a dedicated user interface on a PC workstation. This board allows you to take advantage of the enhanced security features and greater configurability of the MachXO5D-NX part. The MachXO5D-NX part authenticates the boot code of the CertusPro-NX (BMC&PCH) devices. It detects illegal flash operations, blocks them, and automatically recovers damaged boot images. Before the system boots up and throughout its operation, these functions provide security at the hardware level.

Features

  • Lattice security solution PFR demo support
  • Implements PFR system-level behavior validation
  • Supports I3C, I2C, SMBUS, LTPI, GPIO/SGPIO/MPESTI, and eSPI Interfaces
  • Supports USB connection device programming and for UART communication to PFR firmware
  • With Four 1 Gb SPI/QSPI flash devices with SMT mount IC and Socket Mount IC for device configuration and firmware image storage

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Center pin Ø(mm)
Plug OD(mm)
Type
IR(A)
Working Voltage(V (AC))
Packaging
Mount
L(mm)
Operating Temperature
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeStraight 
Rated Current3 A
Working Voltage250 V (AC)
PackagingBag 
MountTHT 
Length7.62 mm
Operating Temperature -40 °C up to +105 °C
Check availability
SPECWR-DC Power Jacks, –, 2 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-DC Power Jacks
Center pin Ø2 mm
Recommended Plug outer Ø5.5 mm
TypeRight Angled 
Rated Current5 A
Working Voltage30 V (AC)
PackagingBag 
MountTHT 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWS-TASV SMT Tact Switch 6x6 mm, –, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Rated Current0.05 A
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Height4.3 mm
Operation Force160 g
Electrical Life1000000 Cycles
Actuator ColorBlack 
Vaporphase processnot specified 
Check availability