IC manufacturers Lumissil Microsystems

IC manufacturers (108)

Lumissil Microsystems IS32LT3965A | Demoboard IS32LT3965A

3-AMPERE PWM DIMMABLE SYNCHRONOUS BUCK LED DRIVER WITH LED THERMAL PROTECTION AND FAULT REPORTING

Overview

TopologyBuck Converter
Input voltage4-38 V
IC revisionA

Description

The IS32LT3965A is a synchronous DC/DC switching LED driver that integrates high-side and low-side Nchannel MOSFETs to operate in a Buck configuration. The device can operate from a wide input voltage between 3.8V and 38V and provides a constant current of up to 1.5A of continuous LED current and 3A of peak LED current for driving a single LED or multiple series connected LEDs.

Typical applications

  • LED lighting

Parts approved by Lumissil Microsystems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 9.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current9.2 A
Saturation Current @ 10%3.5 A
Saturation Current @ 30%7.5 A
DC Resistance11.3 mΩ
Self Resonant Frequency108 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability