IC manufacturers Lattice semiconductor Corporation

IC manufacturers (108)

Lattice semiconductor Corporation XO3D_9400HC_ 484CABGA | Demoboard FPGA-UG-02097

Single-board, System-Level Demonstration and Test Platform for Lattice Sentry Solutions Stack

Overview

TopologyOther Topology
IC revision1.1

Description

Part of Lattice Sentry Solutions Stack for PFR – The Lattice Sentry Demo Board for MachXO3D lets you develop, demonstrate and test a NIST 800-193-compliant PFR solution on a single board, using the MachXO3D LCMXO3D-9400HC-6BG484C as a Platform Root of Trust, and two Lattice ECP5 FPGAs which act as PFR-protected ICs in the system.Protect – Using the Lattice Sentry Root of Trust Demo for MachXO3D configuration bitstream, developers can demonstrate and test the ability to authenticate the boot firmware of protected ICs before they boot. Developers can modify this configuration bitstream or load their own bitstreams as desired.Detect – The platform also demonstrates the ability to detect and block illegal SPI and SPI flash operations. This can be controlled and monitored using a dedicated user interface on a PC workstation.Recover – The demonstration can automatically replace damaged boot images of the MachXO3D and also protected external devices with known good versions.

Features

  • Lattice Sentry Solutions Stack PFR demo support
  • Lattice Sentry system-level behavior validation
  • USB connection for device programming
  • Two ECP5 FPGA devices on-board with 256 M SPI/QSPI flash devices to simulate protected external devices

More information

Parts approved by Lattice semiconductor Corporation

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Poles
L(mm)
Vaporphase process
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-DISV Small Compact SMT with Raised Actuator 2.54 mm, 4, 11.1 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Poles4 
Length11.1 mm
Vaporphase processnot specified 
–Check availability